MAX2240

2.5GHz, +20dBm Power Amplifier IC in UCSP Package

Industry's Smallest Bluetooth PA Provides Digital Power Control

Part Details

  • 2.4GHz to 2.5GHz Frequency Range
  • High +20dBm Output Power
  • 2-Bit Digital Power Control: Four Output Levels
  • Integrated Input Match to 50Ω
  • Low 105mA Operating Current
  • 0.5µA Low-Power Shutdown Mode Current
  • +2.7V to +5V Single-Supply Operation
  • Miniature Chip-Scale Package (1.56mm x 1.56mm)
MAX2240
2.5GHz, +20dBm Power Amplifier IC in UCSP Package
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Low Noise Amplifiers 2
MAX2641 PRODUCTION 300MHz to 2500MHz SiGe Ultra-Low-Noise Amplifiers
MAX2644 PRODUCTION 2.4GHz SiGe, High IP3 Low-Noise Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2240 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed