MAX20049

RECOMMENDED FOR NEW DESIGNS

Flexible, Compact Quad Power Supply with 2.2MHz, 1A Buck Converters and Dual LDOs for Automotive Camera Modules

Industry's Smallest PMIC for ADAS Applications

Part Models
38
1ku List Price
Starting From $2.02

Part Details

  • Small Solution Size
    • 16-Pin Side-Wettable (3mm x 3mm) TQFN with an Exposed Pad
    • Low On-Time Architecture Eliminates the Need for Cascading Bucks
    • Wide 3.5V to 17V Input Voltage Range for Power- Over-Coax Cables
    • Fixed Output-Voltage Options
  • EMI Solutions
    • Optional Spread-Spectrum Frequency Modulation
    • Pinout Placement Allows for Tight PCB Layout of Switching Nodes
  • Self-Protected and Robust
    • Overvoltage and Undervoltage Monitoring, Overvoltage Protection, Thermal Shutdown, and Short- Circuit Protection
    • 500mV Input Hysteresis Allows for Long, Low-Cost Cables During Slow Starts
  • Automotive Ready
    • Automotive Temperature Range
    • AEC-Q100 Qualified
MAX20049
Flexible, Compact Quad Power Supply with 2.2MHz, 1A Buck Converters and Dual LDOs for Automotive Camera Modules
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 3
MAX20019 PRODUCTION 3.2MHz, 500mA Dual Step-Down Converters for Automotive Cameras
MAX20020 PRODUCTION 3.2MHz, 500mA Dual Step-Down Converters for Automotive Cameras
MAX16922 PRODUCTION 2.2MHz, Dual, Step-Down DC-DC Converters, Dual LDOs, and Active-Low RESET
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX20049EVKIT

Evaluation Kit for the MAX20049

Features and Benefits

  • MAX20049ATEA/VY+ Installed (Other IC Options Available):
    • VOUT1 = 3.8V
    • VOUT2 = 1.8V
    • VOUT3 = 3.3V
    • VOUT4 = 1.2V
  • Inductors Installed Balance Size and Efficiency (see Bill of Materials)
  • PGOOD PCB Pad Provided for Voltage Monitoring
  • Configurable SUP1 and SUP2 Using Resistors R4 and R5
  • Selectable LDOIN3 Input Using Jumper JU1
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20049 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX20049 mini dual step-down converters with dual LDOs. The EV kit is set up to provide four output voltages from one single input-voltage source. Both step-down converters (OUT1, OUT2) and LDO3 can accept a high input-voltage source (17V max). The IC also features a high-PSRR and low-noise LDO3. Each step-down converter can deliver up to 500mA load current, whereas LDO3 delivers 100mA and LDO4 400mA.

Applications

  • Camera Module — Surround, Rear, Front
  • Point of Load

eval board
AD-GMSL717MIPI-EVK

GMSL2 Serializer Board for Raspberry Pi Cameras

Features and Benefits

  • Compact form-factor GMSL2 serializer board compatible with cameras having 15-pin MIPI CSI-2 ribbon cable interfaces
  • Allows interfacing of a wide range of cameras, including most of the Raspberry Pi cameras, to systems having GMSL2 receive interfaces
  • Implements Power over Cable (PoC) eliminating the need for external power supplies for the board itself and the connected camera

Product Details

The AD-GMSL717MIPI-EVK allows connecting a wide range of cameras with 15-pin MIPI CSI-2 ribbon cable interfaces to Analog Devices’ MAX96717 GMSL2 serializer, enabling connectivity to processing systems which have GMSL2 receive interfaces. Due to its compact form-factor and mounting holes, the board can be easily and securely integrated into vision systems with various requirements in terms of size, shape, and mobility. A detachable extension allows mounting on tripods with 1/4”-20 mounts.

System Features:

  • 1 x MIPI CSI (2 x lanes) 15-pin ribbon cable connector
  • 4 x MFP pins routed to the ribbon cable connector
  • 1 x FAKRA coaxial cable connector
  • Implements Power over Cable (PoC)
  • Mounting holes for easy and secure attach of all Raspberry Pi cameras form factors
  • Open-source reference software for all supported camera types targeting a range of compute platforms such as Nvidia SoCs, Raspberry Pi, and AMD SoCs

Applications:

  • High-Resolution Camera Systems
  • Autonomous Guided Vehicles
  • Advanced Driver Assistance Systems (ADAS)

MAX20049EVKIT
Evaluation Kit for the MAX20049
AD-GMSL717MIPI-EVK
GMSL2 Serializer Board for Raspberry Pi Cameras

Latest Discussions

Recently Viewed