MAX17851

RECOMMENDED FOR NEW DESIGNS

SPI to UART Safety Monitoring Bridge

Fastest BMS Communication Interface that Can Act As a Redundant Microcontroller

Part Models
2
1ku List Price
Starting From $3.47

Part Details

  • Supports Maxim’s Battery Management UART Protocol 
  • Supports ASIL D Functional Safety Requirements
    • Automated On-Chip Communication Verification with Simplified Host Reporting
    • Always-On Daisy-Chain Fault Polling with Fault Type and Fault Location
  • Integrated System Watchdog with Redundant Daisy-Chain Controller
    • Programmable System Recovery
    • Programmable Memory for Daisy-Chain Configuration
    • Programmable Contactor Control
  • Integrated Cell Balancing while Microcontroller is in Sleep Mode
    • Safe Long Term Balancing Monitoring with Programmable Interrupts
  • UART Baud Rate Programmable Up to 4Mbps
  • SPI Interface Up to 10MHz
  • 1.71V to 5.5V Operation
  • Ultra-Low Quiescent Current
  • Operating Temperature Range from -40°C to +125°C
       (AEC-Q100)
MAX17851
SPI to UART Safety Monitoring Bridge
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX17851EVKIT

Evaluation Kit for the MAX17851

Features and Benefits

  • Provides a Convenient Platform for Evaluating the Features and Functions of the MAX17851
  • Versatile GUI Interface for Features Evaluation
  • Plug-and-Play Architecture for Rapid System Prototyping
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17851 evaluation kit (EV kit) is used to demonstrate the features and capabilities of the MAX17851 SPI to UART safety monitoring bridge. With communication established, control of the MAX17851 EV kit is executed through the EV kit graphical user interface (GUI) on the host PC. The GUI is Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 10-compatible and is available through your local Maxim Integrated sales office.

The MAX17851 EV kit design provides a convenient platform for evaluating the features and functions of the IC, in addition to the IC’s electrical parameters. The EV kit with vertical communication connectors enables the user to quickly build and evaluate the universal asynchronous receiver transmitter (UART) specially designed to interface with Maxim’s battery management data acquisition system.

Applications

  • Battery Management Systems (BMS)
  • Electric and Hybrid Electric Vehicles (EV/HEV)
  • Energy Storage Systems (ESS)

MAX17851EVKIT
Evaluation Kit for the MAX17851

Latest Discussions

Recently Viewed