MAX15023

PRODUCTION

Wide 4.5V to 28V Input, Dual-Output Synchronous Buck Controller

Low-Cost, Dual DC-DC Controller Operates from 4.5V to 28V Suitable for Multiple Applications

Part Models
4
1ku List Price
Starting From $1.92

Part Details

  • 5.5V to 28V or 5V ±10% Input Supply Range
  • 0.6V to (0.85 x VIN) Adjustable Outputs
  • Adjustable 200kHz to 1MHz Switching Frequency
  • Guaranteed Monotonic Startup into a Prebiased Load
  • Lossless, Cycle-by-Cycle, Low-Side, Source Peak Current Limit with Adjustable, Temperature-Compensated Threshold
  • Cycle-by-Cycle, Low-Side, Sink Peak Current-Limit Protection
  • Proprietary Adaptive Internal Digital Soft-Start
  • ±1% Accurate Voltage Reference
  • Internal Boost Diodes
  • Adaptive Synchronous Rectification Eliminates External Freewheeling Schottky Diodes
  • Hiccup-Mode Short-Circuit Protection and Thermal Shutdown
  • Power-Good Outputs and Analog Enable Inputs for Power Sequencing
MAX15023
Wide 4.5V to 28V Input, Dual-Output Synchronous Buck Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Buck Controllers 1
MAX8546 PRODUCTION Low-Cost, Wide Input Range, Step-Down Controllers with Foldback Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX15023EVKIT

Evaluation Kit for the MAX15023

Features and Benefits

  • 9V to 16V Input Range
  • Optional 4.5V to 5.5V Input Range for MAX15023
  • 1.2V/10A (VOUT1)
  • 3.3V/5A (VOUT2)
  • 500kHz Switching Frequency
  • Independent Enable Inputs
  • Independent Power-Good Outputs
  • Configurable for Power-Supply Sequencing Operation
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX15023 evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX15023 dual, synchronous step-down controller.

The MAX15023 EV kit requires a 9V to 16V DC power supply, which provides up to 5A for normal operation. The EV kit provides 1.2V/10A and 3.3V/5A at the outputs. Each step-down controller operates 180° out-of-phase to reduce input-voltage ripple and total RMS input ripple current.

The converters' switching frequency is programmed to 500kHz. The EV kit includes individual enable control PCB pads for each converter and power-good outputs for both converters that can be configured for power-supply sequencing of the outputs.

Applications

  • DSP Power Supplies
  • LCD TV Secondary Supplies
  • Point-of-Load Regulators
  • Power Modules
  • Set-Top Boxes
  • Switches/Routers

MAX15023EVKIT
Evaluation Kit for the MAX15023

Latest Discussions

No discussions on MAX15023 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed