MAX1214N
1.8V, Low-Power, 12-Bit, 210Msps ADC for Broadband Applications
Pin-Compatible Family of 170Msps to 250Msps, 12-/10-/8-Bit ADCs with the Industry's Best Dynamic Performance
Part Details
- 210Msps Conversion Rate
- Excellent Low-Noise Characteristics
- SNR = 67dB at fIN = 100MHz
- SNR = 65dB at fIN = 250MHz
- Excellent Dynamic Range
- SFDR = 81.3dBc at fIN = 100MHz
- SFDR = 84.9dBc at fIN = 250MHz
- Single 1.8V Supply
- 799mW Power Dissipation at fSAMPLE = 210Msps and fIN = 100MHz
- On-Chip Track-and-Hold Amplifier
- Internal 1.24V-Bandgap Reference
- On-Chip Selectable Divide-by-2 Clock Input
- LVDS Digital Outputs with Data Clock Output
- MAX1214NEVKIT Available
The MAX1214N is a monolithic, 12-bit, 210Msps analog-to-digital converter (ADC) optimized for outstanding dynamic performance at high-IF frequencies beyond 300MHz. The product operates with conversion rates up to 210Msps while consuming only 799mW.
At 210Msps and an input frequency up to 100MHz, the MAX1214N achieves an 81.3dBc spurious-free dynamic range (SFDR) with excellent 67dB signal-to-noise ratio (SNR) that remains flat (within 2dB) for input tones up to 250MHz. This makes it ideal for wideband applications such as communications receivers, cable-head end receivers, and power-amplifier predistortion in cellular base-station transceivers.
The MAX1214N operates from a single 1.8V power supply. The analog input is designed for AC-coupled differential or single-ended operation. The ADC also features a selectable on-chip divide-by-2 clock circuit that accepts clock frequencies as high as 420MHz. A low-voltage differential signal (LVDS) sampling clock is recommended for best performance. The converter provides LVDS-compatible digital outputs with data format selectable to be either two's complement or offset binary.
The MAX1214N is available in a 68-pin QFN package with exposed paddle (EP) and is specified over the industrial (-40°C to +85°C) temperature range.
Applications
- Base-Station Power-Amplifier Linearization
- Cable-Head End Receivers
- Communications Test Equipment
- Radar and Satellite Subsystems
- Wireless and Wired Broadband Communications
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 7 | ||
MAX1122 | 1.8V, 10-Bit, 170Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications | |
MAX1121 | 1.8V, 8-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications | |
MAX1213 | 1.8V, 12-Bit, 170Msps ADC for Broadband Applications | |
MAX1214 | 1.8V, 12-Bit, 210Msps ADC for Broadband Applications |
MAX1215 | 1.8V, 12-Bit, 250Msps ADC for Broadband Applications | |
MAX1213N | 1.8V, Low-Power, 12-Bit, 170Msps ADC for Broadband Applications | |
MAX1215N | 1.8V, 12-Bit, 250Msps ADC for Broadband Applications | |
Standard High Speed A/D Converters 2 | ||
MAX1124 | PRODUCTION | 1.8V, 10-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications |
MAX1123 | PRODUCTION | 1.8V, 10-Bit, 210Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX1214N yet. Have something to say?
Start a Discussion on EngineerZone®