MAX1215
1.8V, 12-Bit, 250Msps ADC for Broadband Applications
Part Details
- 250Msps Conversion Rate
- Low Noise Floor of -67.5dBFS
- Excellent Low-Noise Characteristics
- SNR = 65.5dB at fIN = 100MHz
- SNR = 65dB at fIN = 250MHz
- Excellent Dynamic Range
- SFDR = 70.7dBc at fIN = 100MHz
- SFDR = 72.4dBc at fIN = 250MHz
- 65.4dB NPR for fNOTCH = 28.8MHz and a Noise Bandwidth of 50MHz
- Single 1.8V Supply
- 1006mW Power Dissipation at fSAMPLE = 250MHz and fIN = 100MHz
- On-Chip Track-and-Hold Amplifier
- Internal 1.24V-Bandgap Reference
- On-Chip Selectable Divide-by-2 Clock Input
- LVDS Digital Outputs with Data Clock Output
- MAX1215 EV Kit Available
The MAX1215 is a monolithic, 12-bit, 250Msps analog-to-digital converter (ADC) optimized for outstanding dynamic performance at high-IF frequencies up to 300MHz. The product operates with conversion rates up to 250Msps while consuming only 975mW.
At 250Msps and an input frequency up to 250MHz, the MAX1215 achieves a spurious-free dynamic range (SFDR) of 72.4dBc. Its excellent signal-to-noise ratio (SNR) of 66dB at 10MHz remains flat (within 2dB) for input tones up to 300MHz. This ADC yields an excellent low noise floor of -67.5dBFS, which makes it ideal for wideband applications such as cable-head end receivers and power-amplifier predistortion in cellular base-station transceivers.
The MAX1215 requires a single 1.8V supply. The analog input is designed for either differential or single-ended operation and can be AC- or DC-coupled. The ADC also features a selectable on-chip divide-by-2 clock circuit, which allows the user to apply clock frequencies as high as 340MHz. This helps to reduce the phase noise of the input clock source. A low-voltage differential signal (LVDS) sampling clock is recommended for best performance. The converter's digital outputs are LVDS compatible and the data format can be selected to be either two's complement or offset binary.
The MAX1215 is available in a 68-pin QFN package with exposed paddle (EP) and is specified over the industrial (-40°C to +85°C) temperature range.
New Unbuffered Version Available with Higher Dynamic Performance (MAX1215N)
See a parametric table of the complete family of pin-compatible, 8-/10-/12-bit high-speed ADCs.
Applications
- Base-Station Power-Amplifier Linearization
- Cable-Head End Receivers
- Communications Test Equipment
- Radar and Satellite Subsystems
- Wireless and Wired Broadband Communication
Documentation
Data Sheet 1
Application Note 1
Design Note 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 7 | ||
MAX1214 | 1.8V, 12-Bit, 210Msps ADC for Broadband Applications | |
MAX1214N | 1.8V, Low-Power, 12-Bit, 210Msps ADC for Broadband Applications | |
MAX1215N | 1.8V, 12-Bit, 250Msps ADC for Broadband Applications | |
MAX1213 | 1.8V, 12-Bit, 170Msps ADC for Broadband Applications |
MAX1213N | 1.8V, Low-Power, 12-Bit, 170Msps ADC for Broadband Applications | |
MAX1122 | 1.8V, 10-Bit, 170Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications | |
MAX1121 | 1.8V, 8-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications | |
Standard High Speed A/D Converters 2 | ||
MAX1123 | PRODUCTION | 1.8V, 10-Bit, 210Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications |
MAX1124 | PRODUCTION | 1.8V, 10-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX1215 yet. Have something to say?
Start a Discussion on EngineerZone®