MAX11046

PRODUCTION

4-/6-/8-Channel, 16-/14-Bit, Simultaneous-Sampling ADCs

Industry's First Single-Supply Bipolar ADCs with High-Impedance Input

Part Models
5
1ku List Price
Starting From $18.28

Part Details

  • 16-Bit ADC (MAX11044/MAX11044B/MAX11045/MAX11045B/MAX11046/MAX11046B) and 14-Bit ADC (MAX11054/MAX11055/MAX11056)
    • 8-Channel ADC (MAX11046/MAX11046B/MAX11056)
    • 6-Channel ADC (MAX11045/MAX11045B/MAX11055)
    • 4-Channel ADC (MAX11044/MAX11044B/MAX11054)
  • Single Analog and Digital Supply
  • High-Impedance Inputs Up to 1GΩ
  • On-Chip T/H Circuit for Each Channel
  • Fast 3µs Conversion Time
  • High Throughput: 250ksps for Each Channel
  • 16-Bit/14-Bit, High-Speed, Parallel Interface
  • Internal Clocked Conversions
  • 10ns Aperture Delay
  • 100ps Channel-to-Channel T/H Matching
  • Low Drift, Accurate 4.096V Internal Reference Providing an Input Range of ±5V
  • External Reference Range of 3.0V to 4.25V, Allowing Full-Scale Input Ranges of ±4.0V to ±5.2V
  • 56-Pin (8mm x 8mm) TQFN and 64-Pin (10mm x 10mm) TQFP Packages
  • Evaluation Kit Available
MAX11046
4-/6-/8-Channel, 16-/14-Bit, Simultaneous-Sampling ADCs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 3
MAX1320 PRODUCTION 8-/4-/2-Channel, 14-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
MAX125 PRODUCTION 2x4-Channel, Simultaneous-Sampling, 14-Bit DAS
MAX1338 PRODUCTION 14-Bit, 4-Channel, Software-Programmable, Multiranging, Simultaneous-Sampling ADC
Product 2
MAX11040 24-Bit, 4-Channel, Simultaneous-Sampling, Cascadable, Sigma-Delta ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX11046EVKIT

Evaluation Kit for the MAX11044, MAX11045, MAX11046, MAX11047, MAX11048, and MAX11049

Features and Benefits

  • 8 Simultaneous ADC Channel Inputs
  • BNC Connectors for all Signal Input Channels
  • 6V to 8V Single Power-Supply Operation
  • USB-PC Connection
  • Proven PCB Layout
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software

Product Details

The MAX11046 evaluation kit (EV kit) provides a proven design to evaluate the MAX11046 8-channel, 16-bit, simultaneous-sampling ADC. The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX11046.

The MAX11046 EV kit PCB comes with a MAX11046ETN+ installed. The MAX11046 EV kit can also be used to evaluate the MAX11044, MAX11045, MAX11047, MAX11048, and MAX11049. Contact the factory for free samples of the pin-compatible MAX11044ETN+, MAX11045ETN+, MAX11047ETN+, MAX11048ETN+, and MAX11049ETN+ to evaluate these parts.

Applications

  • Automatic Test Equipment
  • Multiphase Motor Control
  • Power-Factor Monitoring and Correction
  • Power-Grid Protection
  • Vibration and Waveform Analysis

MAX11046EVKIT
Evaluation Kit for the MAX11044, MAX11045, MAX11046, MAX11047, MAX11048, and MAX11049

Latest Discussions

Recently Viewed