LTP8800-1A

RECOMMENDED FOR NEW DESIGNS

150A DC/DC μModule Regulator with PMBus Interface

Part Models
1
1ku List Price
Starting From $112.50
Viewing:

Part Details

  • High Efficiency at High Frequency
    • Up to 87.0% Efficiency at 1 MHz, 54 VIN to 0.8 VOUT
  • PMBus-Compliant I2C Serial Interface
    • Monitor Voltage, Current, Temperature and Faults
    • Internal EEPROM Fault Log Record
    • Digitally Programmable Control Loop
    • Program Voltage, Current Limits, Soft-Start/Soft-Stop, Frequency, Synchronization and Phasing, Power-Good, Warnings and Faults
  • Wide Input Voltage Range: 45 V to 65 V
  • Output Voltage Range: 0.5 V to 1.1 V
  • Optimized for 45 V to 65 VIN to 0.8 VOUT
  • ±0.5% Maximum DC Output Error with Differential Remote Voltage Sense
  • ±3% Current Readback Accuracy
  • Parallel and Current Share Multiple μModule® ICs
  • 22 mm × 24 mm × 6.7 mm Surface Mount Package
LTP8800-1A
150A DC/DC μModule Regulator with PMBus Interface
LTP8800-1A Application Circuit LTP8800-1A Performance Graph LTP8800-1A Pin Configuration
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
LTspice 1


Models for the following parts are available in LTspice:

  • LTP8800-1A
  • LTP8800-2
  • LTP8800-4A

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3190A-A

LTP8800-1A | 54V Input, High Current DC/DC Power μModule with PMBus Interface

Product Details

Demonstration circuit 3190A-A is a high current, high density, high efficiency open-frame μModule® regulator with 45V to 65V input range. The demo board has a LTP8800-1A μModule regulator which provides microprocessor 0.75V voltage from 54V power distribution architecture with digital power system management. The maximum output current for the demo board is 150A. Please see LTP8800-1A data sheet for more detailed information.

DC3190A-A powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay® onto your PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on-the-fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.

GUI Download

The software can be downloaded from: LTpowerPlay 

For more details and instructions of LTpowerPlay, please refer to LTpowerPlay GUI for LTP8800-1A Quick Start Guide.

DC3190A-A
LTP8800-1A | 54V Input, High Current DC/DC Power μModule with PMBus Interface
DC3190A-A Evaluation Board DC3190A-A Evaluation Board - Top View DC3190A-A Evaluation Board - Bottom View

Latest Discussions

No discussions on LTP8800-1A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed