LTM8042
LTM8042-1

PRODUCTION

μModule (Power Module) Boost LED Driver and Current Source

Part Models
4
1ku List Price
Starting From $10.31

Part Details

  • True Color PWM with 3000:1 Dimming Ratio
  • Operates in Boost, Buck Mode or Buck-Boost Mode
  • Wide Input Voltage Range:
    • Operation from 3V to 30V
    • Transient Protection to 40V
  • Gate Driver for Optional PWM Dimming with P-channel MOSFET
  • Adjustable Frequency: 250kHz to 2MHz
  • Constant-Current and Constant-Voltage Regulation
  • Low Shutdown Current: <1μA
  • RoHS Compliant Package with Gold Pad Finish
  • Tiny, Low Profile (9mm × 15mm × 2.82mm) Surface Mount LGA Package
LTM8042
LTM8042-1
μModule (Power Module) Boost LED Driver and Current Source
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sources 1
LTM8040 PRODUCTION 36V, 1A μModule (Power Module) LED Driver and Current Source
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Multichannel Voltage Output D/A Converters 1
LTC2655 PRODUCTION Quad I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
Silicon Oscillators 1
LTC6902 PRODUCTION Multiphase Oscillator with Spread Spectrum Frequency Modulation
TimerBlox 1
LTC6992 TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1511A-A

LTM8042EV Demo Board | µModule Boost LED Driver, 3V ≤ VIN ≤ 30V, VOUT up to 32V @ 1A

Product Details

Demonstration circuits 1511A-A features the LTM8042, which is a complete 1A µModule LED driver. The demonstration circuit is configured using the boost topology, accepting an input voltage from 3V to 30V and supporting an output up to 32V. The default switching frequency is 600kHz for the DC1511A-A, but can be adjusted by changing the value of the RT resistor. DC1511A is easily configured to support other features, including PWM dimming and analog dimming; It also supports buck-boost mode and buck mode (step-down) topologies. 

eval board
DC1511A-B

LTM8042EV-1 Demo Board | µModule Boost LED Driver, 3V ≤ VIN ≤ 30V, VOUT up to 32V @ 350mA

Product Details

Demonstration circuits 1511A-B features the LTM8042-1, which is a complete 350mA µModule LED driver. The demonstration circuit is configured using the boost topology, accepting an input voltage from 3V to 30V and supporting an output up to 32V. The default switching frequency is 950kHz for the DC1511A-B, but can be adjusted by changing the value of the RT resistor. DC1511A is easily configured to support other features, including PWM dimming and analog dimming; It also supports buck-boost mode and buck mode (step-down) topologies. 

DC1511A-A
LTM8042EV Demo Board | µModule Boost LED Driver, 3V ≤ VIN ≤ 30V, VOUT up to 32V @ 1A
DC1511A-B
LTM8042EV-1 Demo Board | µModule Boost LED Driver, 3V ≤ VIN ≤ 30V, VOUT up to 32V @ 350mA

Latest Discussions

Recently Viewed