LTC6802-1

NOT RECOMMENDED FOR NEW DESIGNS

12 Channel Multicell Battery Monitor with Daisy Chain Interface, Generation 1

Part Models
4
1ku List Price
Starting From $12.96
Viewing:

Part Details

  • Qualified for Automotive Applications
  • Measures Up to 12 Li-Ion Cells in Series (60V Max)
  • Stackable Architecture Enables >1000V Systems
  • 0.25% Maximum Total Measurement Error
  • 13ms to Measure All Cells in a System
  • Cell Balancing:
    • On-Chip Passive Cell Balancing Switches
    • Provision for Off-Chip Passive Balancing
  • Two Thermistor Inputs Plus On-Board Temperature Sensor
  • 1MHz Daisy-Chainable Serial Interface
  • High EMI Immunity
  • Delta Sigma Converter with Built-In Noise Filter
  • Open Wire Connection Fault Detection
  • Low Power Modes
  • 44-Lead SSOP Package
LTC6802-1
12 Channel Multicell Battery Monitor with Daisy Chain Interface, Generation 1
LTC6802-1 Application Circuit LTC6802-1 Pin Configuration LTC6802-1 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2983 RECOMMENDED FOR NEW DESIGNS Multi-Sensor High Accuracy Digital Temperature Measurement System
Multicell Battery Stack Monitor 1
LTC6803-1 NOT RECOMMENDED FOR NEW DESIGNS 12 Channel Multicell Battery Monitor, Upgrade to LTC6802-1
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1331D

LTC6802-1 (requires DC590) New Designs Should Use DC1651 or DC1653 | Demo Board

Product Details

DC1331D: Demo Board for LTC6802-1 - Multicell Battery Stack Monitor

DC1331D
LTC6802-1 (requires DC590) New Designs Should Use DC1651 or DC1653 | Demo Board
DC1331D - Schematic

Latest Discussions

Recently Viewed