LTC6801

NOT RECOMMENDED FOR NEW DESIGNS

Independent Multicell Battery Stack Fault Monitor

Part Models
8
1ku List Price
Starting From $13.36
Viewing:

Part Details

  • Qualified for Automotive Applications
  • Monitors Up to 12 Li-Ion Cells in Series (60V Max)
  • Stackable Architecture Enables > 1000V Systems
  • 1% Maximum Overvoltage Detection Level Error
  • Adjustable Overvoltage and Undervoltage Detection
  • Self Test Features Guarantee Accuracy
  • Robust Fault Detection Using Differential Signals
  • Simple Pin-Strapped Configuration Allows Battery Monitoring without a Microcontroller
  • 15.5ms to Monitor All Cells in a System
  • Programmable Response Time
  • Two Temperature Monitor Inputs
  • Low Power Idle Mode
  • 36-Lead SSOP Package
LTC6801
Independent Multicell Battery Stack Fault Monitor
LTC6801 Application Circuit LTC6801 Pin Configuration LTC6801 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multicell Battery Stack Monitor 2
LTC6803-1 NOT RECOMMENDED FOR NEW DESIGNS 12 Channel Multicell Battery Monitor, Upgrade to LTC6802-1
LTC6803-2 NOT RECOMMENDED FOR NEW DESIGNS 12 Channel Multicell Battery Monitor, Upgrade to LTC6802-2
SPI Isolators 1
LTC6820 PRODUCTION isoSPI Isolated Communications Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1469B

LTC6801 | Demo Board

Product Details

DC1469B: Demo Board for the LTC6801 Independent Multicell Battery Stack Fault Monitor.

DC1469B
LTC6801 | Demo Board
DC1469B - Schematic

Latest Discussions

Recently Viewed