LTC3534

RECOMMENDED FOR NEW DESIGNS

7V, 500mA Synchronous Buck-Boost DC/DC Converter

Part Models
4
1ku List Price
Starting From $3.78
Viewing:

Part Details

  • Regulated Output with Input Voltages Above, Below or Equal to the Output
  • 2.4V to 7V VIN and 1.8V to 7V VOUT Ranges
  • 5V VOUT at 500mA from 4 AA Cells
  • Single Inductor
  • Synchronous Rectification: Up to 94% Efficiency
  • Burst Mode® Operation with 25μA IQ
  • Output Disconnect in Shutdown
  • 1MHz Switching Frequency
  • <1μA Shutdown Current
  • Small Thermally Enhanced 16-Lead (5mm × 3mm × 0.75mm) DFN and 16-Lead GN Packages
LTC3534
7V, 500mA Synchronous Buck-Boost DC/DC Converter
4 AA Cells to 5V at 500mA Buck-Boost Converter 4 AA Cells to 5V Efficiency vs VIN Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3534
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1227A

LTC3534EDHC Demo Board | 5V, 500mA Synchronous Buck-Boost DC/DC Converter

Product Details

Demonstration Circuit 1227A is a wide VIN, high efficiency, fixed frequency synchronous Buck-Boost converter using the LTC3534EDHC. The LTC3534EDHC topology operates with input voltages above, below or equal to the output voltage, making the product ideal for multi-cell Alkaline/NiMH or single Lithium Ion/Polymer applications where the output voltage is within the battery voltage range.


The LTC3534EDHC operates with a 2.4V to 7V input voltage range and a VOUT range of 1.8V to 7V. The demonstration board has been designed to operate with VIN from 3.6V to 7V and VOUT is set to 5V with an output current up to 500mA.


 


DC1227A
LTC3534EDHC Demo Board | 5V, 500mA Synchronous Buck-Boost DC/DC Converter
DC1227A - Schematic

Latest Discussions

No discussions on LTC3534 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed