LTC3300-2

RECOMMENDED FOR NEW DESIGNS

Addressable High Efficiency Bidirectional Multicell Battery Balancer

Part Models
8
1ku List Price
Starting From $7.07
Viewing:

Part Details

  • Bidirectional Synchronous Flyback Balancing of Up to 6 Li-Ion or LiFePO4 Cells in Series
  • Up to 10A Balancing Current (Set by Externals)
  • Integrates Seamlessly with the LTC680x Family of Multicell Battery Stack Monitors
  • Bidirectional Architecture Minimizes Balancing Time and Power Dissipation
  • Up to 92% Charge Transfer Efficiency
  • Stackable Architecture Enables >800V Systems
  • Uses Simple 2-Winding Transformers
  • 1MHz Serial Interface with 4-Bit CRC Packet Error Checking
  • Individually Addressable with 5-Bit Address
  • Numerous Fault Protection Features
  • 48-Lead Exposed Pad QFN and LQFP Packages
  • AEC-Q100 Qualified for Automotive Application
LTC3300-2
Addressable High Efficiency Bidirectional Multicell Battery Balancer
High Efficiency Bidirectional Balancing Balancer Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Cell Balancers 1
LT8584 RECOMMENDED FOR NEW DESIGNS 2.5A Monolithic Active Cell Balancer with Telemetry Interface
Multicell Battery Stack Monitor 1
LTC6804-1 NOT RECOMMENDED FOR NEW DESIGNS 12 Channel Multicell Battery Monitor with Daisy Chain Interface, Generation 3
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3300-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed