LTC3113

RECOMMENDED FOR NEW DESIGNS

3A Low Noise Buck-Boost DC/DC Converter

Part Models
8
1ku List Price
Starting From $4.72
Viewing:

Part Details

  • Regulated Output with Input Voltage Above, Below or Equal to the Output Voltage
  • 1.8V to 5.5V Input and Output Voltage Range
  • 3A Continuous Output Current VIN > 3.0V, VOUT = 3.8V
  • 1.5A Continuous Output Current for VIN ≥ 1.8V, VOUT = 3.3V
  • Single Inductor
  • Low Noise Buck-Boost Architecture
  • Up to 96% Efficiency
  • Programmable Frequency from 300kHz to 2MHz
  • Selectable Burst Mode® Operation
  • Output Disconnect in Shutdown
  • Shutdown Current: <1μA
  • Internal Soft-Start
  • Small, Thermally Enhanced 16-Lead (4mm × 5mm × 0.75mm) DFN Package and 20-Lead TSSOP Package
LTC3113
3A Low Noise Buck-Boost DC/DC Converter
Li-Ion to 3.8V/3A Efficiency vs Input Voltage Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
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
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1551A

LTC3113EDHD Demo Board

Product Details

Demonstration Circuit 1551A is a wide Vin range, highly efficient, fixed frequency buck-boost converter. The unique 4-switch, single inductor architecture provides low noise and seamless operation from input voltages above, below, or equal to the output voltage. The LTC3113 features selectable PWM or Burst Mode operation and an oscillator with a programmable frequency from 300kHz to 2MHz. The LTC3113 can deliver up to 3A of continuous output current to satisfy most demanding applications. Higher output currents are possible in step-down (buck) mode. The LTC3113 operates with a 1.8V to 5.5V input and output voltage range. The demonstration board has been designed to operate over the full input voltage range, with VOUT set to 3.3V and IOUT of 3.0A. For VIN < 3V, IOUT capability is reduced.

DC1551A
LTC3113EDHD Demo Board
DC1551A Evaluation Board DC1551A Evaluation Board - Top View DC1551A Evaluation Board - Bottom View DC1551A - Schematic

Latest Discussions

Recently Viewed