LTC2756

PRODUCTION

Serial 18-Bit SoftSpan IOUT DAC

Part Models
8
1ku List Price
Starting From $19.40

Part Details

  • Maximum 18-Bit INL Error: ±1 LSB Over Temperature
  • Program or Pin-Strap Six Output Ranges: 0V to 5V, 0V to 10V, –2.5V to 7.5V, ±2.5V, ±5V, ±10V
  • Guaranteed Monotonic Over Temperature
  • Glitch Impulse 0.4nV•s (3V), 2nV•s (5V)
  • 18-Bit Settling Time: 2.1μs
  • 2.7V to 5.5V Single Supply Operation
  • Reference Current Constant for All Codes
  • Voltage-Controlled Offset and Gain Trims
  • Serial Interface with Readback of All Registers
  • Clear and Power-On-Reset to 0V Regardless of Output Range
  • 28-Pin SSOP Package
LTC2756
Serial 18-Bit SoftSpan IOUT DAC
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Series Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
Zero-Drift Op Amps 1
LTC2057
LTC2057HV
High Voltage, Low Noise Zero-Drift Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
DC1792A

LTC2756 18-Bit SoftSpan IOUT DAC with Serial SPI Interface Demo Board, requires DC590B

Product Details

DC1792A: Demo Board for the LTC2756 Serial 18-Bit SoftSpan IOUT DAC.


 


DC1792A
LTC2756 18-Bit SoftSpan IOUT DAC with Serial SPI Interface Demo Board, requires DC590B

Latest Discussions