LTC2353-16

PRODUCTION

Buffered Dual, 16-Bit, 550ksps/Channel Differential ±10.24V ADC with 30VP-P Common Mode Range

Part Models
3
1ku List Price
Starting From $15.25

Part Details

  • Simultaneous Sampling of 2 Buffered Channels
  • 550ksps per Channel Throughput
  • 500pA/12nA Max Input Leakage at 85°C/125°C
  • ±1LSB INL (Maximum, ±10.24V Range)
  • Guaranteed 16-Bit, No Missing Codes
  • Differential, Wide Common Mode Range Inputs
  • Per-Channel Soft-Span Input Ranges:
    • ±10.24V, 0V to 10.24V, ±5.12V, 0V to 5.12V
    • ±12.5V, 0V to 12.5V, ±6.25V, 0V to 6.25V
  • 94.2dB Single-Conversion SNR (Typical)
  • −110dB THD (Typical) at fIN = 2kHz
  • 124dB CMRR (Typical) at fIN = 200Hz
  • Rail-to-Rail Input Overdrive Tolerance
  • Integrated Reference and Buffer (4.096V)
  • SPI CMOS (1.8V to 5V) and LVDS Serial I/O
  • Internal Conversion Clock, No Cycle Latency
  • 162mW Power Dissipation (Typical)
  • 48-Lead (7mm × 7mm) LQFP Package
LTC2353-16
Buffered Dual, 16-Bit, 550ksps/Channel Differential ±10.24V ADC with 30VP-P Common Mode Range
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
DC2365A-G

LTC2353-16 Demo Board | Buffered Dual, 18-Bit, 550ksps Simultaneous Sampling SAR ADC (Requires DC590, DC2026 or DC890)

Product Details

Demonstration circuit 2365A highlights the LTC2358 family of buffered input ADCs. The LTC2358/LTC2357/LTC2353/LTC2333 are low noise, high speed, 16-/18- bit successive approximation register (SAR) ADCs with integrated front end buffers. These ADCs accept a wide common mode range. Pico-amp inputs and high CMRR enable these ADCs to connect directly to a wide range of sensors without compromising measurement accuracy. The following text refers to the LTC2358-18 but applies to all parts in the family, the only differences being the number of bits, number of channels and the maximum sample rate. The LTC2358-18 has a flexible SoftSpan interface that allows conversion-by-conversion control of the input voltage span on a per-channel basis. An internal 2.048V reference and 2X buffer simplify basic operation while an external reference can be used to increase the input range and the SNR of the ADC.

DC2365A-G
LTC2353-16 Demo Board | Buffered Dual, 18-Bit, 550ksps Simultaneous Sampling SAR ADC (Requires DC590, DC2026 or DC890)

Latest Discussions

No discussions on LTC2353-16 yet. Have something to say?

Start a Discussion on EngineerZone®