LT8584

RECOMMENDED FOR NEW DESIGNS

2.5A Monolithic Active Cell Balancer with Telemetry Interface

Part Models
6
1ku List Price
Starting From $3.22

Part Details

  • 2.5A Typical Average Cell Discharge Current
  • Integrated 6A, 50V Power Switch
  • Integrates Seamlessly with LTC680x Family: No Additional Software Required
  • Selectable Current and Temperature Monitors
  • Ultralow Quiescent Current in Shutdown
  • Engineered for ISO 26262 Compliant Systems
  • Isolated Balancing:
    • Can Return Charge to Top of Stack
    • Can Return Charge to Any Combination of Cells in Stack
    • Can Return Charge to 12V Battery for Alternator Replacement
  • Can Be Paralleled for Greater Discharge Capability
  • All Quiescent Current in Operation Taken from Local Cell
  • 16-Lead TSSOP Package
LT8584
2.5A Monolithic Active Cell Balancer with Telemetry Interface
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Cell Balancers 2
LTC3300-1 RECOMMENDED FOR NEW DESIGNS High Efficiency Bidirectional Multicell Battery Balancer
LTC3300-2 RECOMMENDED FOR NEW DESIGNS Addressable High Efficiency Bidirectional Multicell Battery Balancer
Multicell Battery Stack Monitor 1
LTC6804-1 NOT RECOMMENDED FOR NEW DESIGNS 12 Channel Multicell Battery Monitor with Daisy Chain Interface, Generation 3
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT8584
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed