LT8304
LT8304-1

RECOMMENDED FOR NEW DESIGNS

100VIN Micropower No-Opto Isolated Flyback Converter with 150V/2A Switch

Part Models
12
1ku List Price
Starting From $4.25

Part Details

  • 3V to 100V Input Voltage Range
  • 2A, 150V Internal DMOS Power Switch
  • Low Quiescent Current:
    • 116μA in Sleep Mode
    • 390μA in Active Mode
  • Quasi-Resonant Boundary Mode Operation at Heavy Load
  • Low Ripple Burst Mode® Operation at Light Load
  • Minimum Load < 0.5% (Typ) of Full Output
  • No Transformer Third Winding or Opto-Isolator
  • Required for Output Voltage Regulation
  • Accurate EN/UVLO Threshold and Hysteresis
  • Internal Compensation and Soft-Start
  • Temperature Compensation for Output Diode
  • Output Short-Circuit Protection
  • Thermally Enhanced 8-Lead SO Package
LT8304
LT8304-1
100VIN Micropower No-Opto Isolated Flyback Converter with 150V/2A Switch
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTM9100 PRODUCTION Anyside High Voltage Isolated Switch Controller with I2C Command and Telemetry
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT8304
  • LT8304-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2393A

LT8304ES8E Isolated Demo Board | No-Opto Flyback, 18V ≤ VIN ≤ 72V; VOUT = 5V @ 2A to 4.2A

Product Details

Demonstration circuit 2393A is a micropower no-opto isolated flyback converter featuring the LT8304. This demo circuit outputs 5.0V, and maintains tight regulation with a load current from 20mA up to 4.2A and over an input voltage from 18V to 72V. The output current capability increases with the input voltage, as shown in the Performance Summary table.

DC2393A
LT8304ES8E Isolated Demo Board | No-Opto Flyback, 18V ≤ VIN ≤ 72V; VOUT = 5V @ 2A to 4.2A

Reference Designs

Figure 1. CN0575 Simplified Block Diagram
CN0575 Circuits from the lab

10BASE-T1L Field Device Development Platform with Class 12 and 13 SPoE

Features and Benefits

  • Data and Power Delivery using Single Pair Power over Ethernet
  • Power Class 12 and 13 Delivery Capable
  • Supports Longer Distances up to 1 km
  • Provides Speeds up to 10 MBPS
  • Works with Existing Software Stacks like PROFINET, EtherCat, MOD-BUS, and others
CN0575
10BASE-T1L Field Device Development Platform with Class 12 and 13 SPoE

Latest Discussions

Recently Viewed