LT6236

RECOMMENDED FOR NEW DESIGNS

Rail-to-Rail Output 215MHz, 1.1nV/√Hz Op Amp/ SAR ADC Driver

Part Models
6
1ku List Price
Starting From $1.50

Part Details

  • Low Noise: 1.1nV/√Hz
  • Low Supply Current: 3.5mA/Amp Max
  • Low Offset Voltage: 350μV Max
  • Fast Settling Time: 570ns to 18-Bit, 2VP-P Output
  • Low Distortion: THD = –116.8dB at 2kHz
  • Wide Supply Range: 3V to 12.6V
  • Output Swings Rail-to-Rail
  • 215MHz Gain-Bandwidth Product
  • Specified Temperature Range: –40°C to 125°C
  • LT6236 Shutdown to 10μA Max
  • LT6236 in Low Profile (1mm) ThinSOT Package
  • Dual LT6237 in 3mm × 3mm 8-Lead DFN and 8-Lead MSOP Packages
  • LT6238 in 16-Lead SSOP Package
LT6236
Rail-to-Rail Output 215MHz, 1.1nV/√Hz Op Amp/ SAR ADC Driver
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single Channel A/D Converters 2
LTC2389-18 PRODUCTION 18-Bit, 2.5Msps SAR ADC with Pin-Configurable Analog Input Range and 99.8dB SNR
LTC2379-18 PRODUCTION 18-Bit, 1.6Msps, Low Power SAR ADC with 101.2dB SNR
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6236

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT6236 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed