LT1210

PRODUCTION

1.1A, 35MHz Current Feedback Amplifier

Part Models
10
1ku List Price
Starting From $7.95

Part Details

  • 1.1A Minimum Output Drive Current
  • 35MHz Bandwidth, AV = 2, RL = 10Ω
  • 900V/μs Slew Rate, AV = 2, RL = 10Ω
  • High Input Impedance: 10MΩ
  • Wide Supply Range: ± 5V to ±15V (TO-220 and DD Packages)
  • Enhanced θJA SO-16 Package for ±5V Operation
  • Shutdown Mode: IS < 200μA
  • Adjustable Supply Current
  • Stable with CL = 10,000pF
  • Operating Temperature Range: –40°C to 85°C
  • Available in 7-Lead DD, TO-220 and 16-Lead SO Packages
LT1210
1.1A, 35MHz Current Feedback Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1210
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC296A

LT1361CS8, LT1210CR | Mobile-CPU VRM Tester, 1 Input, 3 Output with 15A Load Pulser

Product Details

DC296A Demo Board for:
LT1361 Dual and Quad 50MHz, 800V/µs Op Amps
LT1210 1.1A, 35MHz Current Feedback Amplifier (CFA)

DC296A
LT1361CS8, LT1210CR | Mobile-CPU VRM Tester, 1 Input, 3 Output with 15A Load Pulser

Latest Discussions