LM75

PRODUCTION

Digital Temperature Sensor and Thermal Watchdog with 2-Wire Interface

Industry-Standard Multi-Sourced Digital Temperature Sensor

Part Models
8
1ku List Price
Starting From $1.13

Part Details

  • ISO (SOP) and µMAX® (µSOP) Packages
  • I²C Bus Interface
  • Separate Open-Drain OS Output Operates as Interrupt or Comparator/Thermostat Input
  • Register Readback Capability
  • Power-Up Defaults Permit Stand-Alone Operation as a Thermostat
  • 3.0V to 5.5V Supply Voltage
  • Low Operating Supply Current 250µA (typ), 1mA (max)
  • 4µA (typ) Shutdown Mode Minimizes Power Consumption
  • Up to Eight LM75s Can Be Connected to a Single Bus
  • Pin- and/or Register-Compatible with Improved-Performance Maxim Sensors Including MAX7500, MAX6625, MAX6626, DS75LV, and DS7505
LM75
Digital Temperature Sensor and Thermal Watchdog with 2-Wire Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 4
MAX6625 PRODUCTION 9-Bit/12-Bit Temperature Sensors with I²C-Compatible Serial Interface in a SOT23
DS7505 PRODUCTION High-Precision Digital Thermometer and Thermostat
DS75 PRODUCTION Digital Thermometer and Thermostat
MAX7500 PRODUCTION Digital Temperature Sensors and Thermal Watchdog with Bus Lockup Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed