Overview
Features and Benefits
- Small size: 33.25mm x 30.75mm
- Convenient connector: 16-pin (2x8), 2mm-pitch
- Mounting holes (2.3mm diameter) in each corner (4x)
- ADIS16507-1/PCBZ includes an ADIS16507-1BMLZ IMU
- ADIS16507-2/PCBZ includes an ADIS16507-2BMLZ IMU
- ADIS16507-3/PCBZ includes an ADIS16507-3BMLZ IMU
Product Details
The ADIS16507-x/PCBZ breakout boards provide a convenient method for establishing a prototype connection between each ADIS16507 IMU model and an embedded processor platform. Each ADIS16507-x/PCBZ breakout board connects to J1 on the EVAL-ADIS2 evaluation system, as well.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADIS1650x-x/PCBZ Wiki Guide11/8/2019WIKI