Overview

Features and Benefits

  • Small size: 33.25mm x 30.75mm 
  • Convenient connector: 16-pin (2x8), 2mm-pitch 
  • Mounting holes (2.3mm diameter) in each corner (4x) 
  • Includes (1) ADIS16470AMLZ

Product Details

The ADIS16470/PCBZ breakout boards provide a convenient method for establishing a prototype connection between each ADIS16470 IMU model and an embedded processor platform. Each ADIS16470/PCBZ breakout board connects to J1 on the EVAL-ADIS2 evaluation system, as well.

Documentation & Resources

  • View All (1)
  • User Guide (1)
  • Document Type

    Related Hardware (2)

    Controller Boards