Overview

Features and Benefits

  • Full-featured evaluation board for the AD8403
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP)
  • PC software for control

Product Details

The AD8403 supports a single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications, offering a ±1% channel-to-channel matching tolerance.

In addition, the AD8403 uses a versatile SPI serial interface, allowing speeds of up to 50 MHz.

The EVAL-AD8403SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD8403 part can be found in the AD8403 data sheet.

Applicable Parts

Package Contents

  • EVAL-AD8403SDZ board
  • CD that includes
    • Self-installing software that allows users to control the board and exercise all functions of the device
    • Electronic version of the AD8403 data sheet
    • Electronic version of the UG-255 user guide

Documentation & Resources

Related Hardware (1)

Controller Boards