EVAL-AD7124-8-PMDZ
Overview
Features and Benefits
- 24-Bit Sigma-Delta ADC
- Low Noise, Low Power
- Connectable to FPGA and MCU Platforms
Product Details
The PMOD compatible evaluation/prototyping board is a small form factor, low cost, low noise, 24-Bit, Sigma-Delta ADC board. When prototyping, this board is used in conjunction with the ADICUP3029 or any other PMOD compatible development platform. Direct electrical and physical connection will enable you to get started quickly with hardware and software, to help develop your solution.
SPI PMOD peripheral connectors can also be found on many 3rd party MCU or FPGA development boards, where the EVAL-AD7124-8-PMDZ can be connected directly into those systems, and you can develop your own code using our reference code below.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-AD7124-8-PMDZ Board
- 2 x 16 pin headers with 0.1-inch pitch
Documentation & Resources
-
EVAL-AD7124-8-PMDZ Design & Integration Files2/28/2023ZIP1 M
-
AD7124-8 PMOD Hardware User Guide9/24/2020WIKI
-
AD7124-8 PMOD Software User Guide9/18/2020WIKI
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K