Overview

Features and Benefits

  • Fully featured evaluation board for the AD5753
  • On-board 2.5 V ADR4525 reference
  • SPI communication

Product Details

This user guide explains how to use the EVAL-AD5753SDZ to evaluate the AD5753, a single-channel, 16-bit voltage and current output, digital-to-analog converter (DAC) with on-chip positive and negative dynamic power control (DPC) that minimizes package power dissipation.

The EVAL-SDP-CS1Z system demonstration platform (SDP-S) board is required when using the EVAL-AD5753SDZ board. The EVAL-AD5753SDZ (see Figure 1) interfaces to the USB port of the PC via the EVAL-SDP-CS1Z (SDP-S). Analysis Control Evaluation (ACE) software is available to use with the EVAL-AD5753SDZ, and allows the programming of the AD5753. For full details on the AD5753, refer to the AD5753 data sheet.

Consult the AD5753 data sheet in conjunction with this user guide when using the EVAL-AD5753SDZ. The configuration of the various link options is explained in the Evaluation Board Hardware section. The installation of the companion software is discussed in the Software Quick Start Procedures section.

Software

ACE Software

ZIP
288 KB
ACE plug-in for Board.AD5753 1.2020.4200 [Jan 22 20]
Single-Channel, 16-Bit Current and Voltage Output DAC with Dynamic Power Control and HART Connectivity
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.