Overview

Features and Benefits

  • Full featured evaluation board for the AD5423
  • On board 2.5V ADR4525 reference
  • ACE software for control

Product Details

This user guide describes the EVAL-AD5423SDZ evaluation board for the AD5423 single-channel, 16-bit voltage, 16-bit current output digital-to-analog converter (DAC).

The EVAL-AD5423SDZ (see Figure 1) requires the EVAL-SDP-CS1Z system demonstration platform (SDP-S) board. The EVAL-AD5423SDZ interfaces to the USB port of the PC via the SDP-S board. The Analysis, Control, Evaluation (ACE) software allows simplified programming of the AD5423, and is available to use with the EVAL-AD5423SDZ.

For full details on the AD5423, see the AD5423 data sheet. Consult the data sheet in conjunction with this user guide when using the EVAL-AD5423SDZ.

Software

ACE Software

ZIP
268 KB
ACE plug-in for Board.AD5423 1.2020.4200 [Jan 22 20]
Single Channel, 12-Bit Current/Voltage Output DAC with HART Connectivity
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.