AD5292

PRODUCTION

256-/1024-Position, Digital Potentiometers with Maximum ±1% R-Tolerance Error and 20-TP Memory

Part Models
7
1ku List Price
Starting From $3.18

Part Details

  • Single-channel, 256-/1024-position resolution
  • 20 kΩ, 50 kΩ, and 100 kΩ nominal resistance
  • Maximum ±1% nominal resistor tolerance error (resistor performance mode)
  • 20-times programmable wiper memory
  • Rheostat mode temperature coefficient: 35 ppm/°C
  • Voltage divider temperature coefficient: 5 ppm/°C
  • +9 V to +33 V single-supply operation
  • ±9 V to ±16.5 V dual-supply operation
  • SPI-compatible serial interface
  • Wiper setting readback
  • Power-on refreshed from 20-TP memory

AD5292-EP: Supports defense and aerospace applications (AQEC)

  • Download AD5292-EP Data Sheet (pdf)
  • Temperature range:  −55°C to +125°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12616 DSCC Drawing Number
AD5292
256-/1024-Position, Digital Potentiometers with Maximum ±1% R-Tolerance Error and 20-TP Memory
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5292

AD5292 Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with high voltage digital potentiometer motherboard (EVAL-MB-HV-SDZ)
  • PC control via SDP-B or SDP-S
  • PC software for control
  • 20-time programmable
  • 1% resistance precision

Product Details

This user guide describes the full featured EVAL-AD5292DBZ board for evaluating the AD5292 digital potentiometer. The AD5292 is a single-channel, 1024-position digital potentiometer with less than ±1% end to end resistor tolerance error and 20-time programmable (20-TP) memory. The AD5292 is capable of operating at high voltages, supporting both dual supply ±10.5 V to ±16.5 V and single supply 21 V to 33 V operation.

The AD5292 uses a serial interface that operates at clock rates of up to 50 MHz and is compatible with the standard serial peripheral interface (SPI).

The EVAL-AD5292DBZ incorporates an internal power supply from the USB and allows an external power supply for the logic voltage levels. The logic voltage levels operate from single 2.7 V to 5.5 V supplies. The EVAL-AD5292DBZ can operate in single supply and dual supply modes, and incorporates an output buffer.

Complete specifications for the AD5292 can be found in the AD5292 data sheet available from Analog Devices, Inc., and must be consulted in conjunction with this user guide when using the evaluation board.

EVAL-AD5292
AD5292 Evaluation Board

Latest Discussions