AD5245

PRODUCTION

256 Position I2C Compatible Digital Potentiometer

Part Models
8
1ku List Price
Starting From $0.86

Part Details

  • 256-position
  • End-to-end resistance 5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
  • Compact SOT-23-8 (2.9 mm × 3 mm) package
  • Fast settling time: tS = 5 µs typ on power-up
  • Full read/write of wiper register
  • Power-on preset to midscale
  • Extra package address decode pin AD0
  • Computer software replaces microcontroller in factory programming applications
  • Single supply: 2.7 V to 5.5 V
  • Low temperature coefficient 45 ppm/°C
  • Low power: IDD = 8 µA
  • Wide operating temperature: –40°C to +125°C
  • Evaluation board available 
AD5245
256 Position I2C Compatible Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-AD5245

AD5245 Evaluation Board

Features and Benefits

  • Full featured evaluation board used in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Multiple test circuits
  • Multiple ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

The AD5245 supports single-supply 2.7 V to 5.5 V operation, making the device suitable for battery-powered applications and many applications requiring superior low temperature coefficient performance.

In addition, the AD5245 uses a versatile I2C-compatible serial interface that operates in fast mode, allowing speeds of up to 400 kHz. This interface can be used to read back the wiper register.

The EVAL-AD5245DBZ daughter board and the EVAL-MB-LV-SDZ motherboard can operate in single-supply mode and incorporate an internal power supply from the USB.

Complete specifications for the AD5245 can be found in the AD5245 data sheet.

EVAL-AD5245
AD5245 Evaluation Board

Latest Discussions