AD5242

PRODUCTION

Dual-Channel, I2C Compatible, 256 Position, Digital Potentiometer

Part Models
11
1ku List Price
Starting From $1.62

Part Details

  • 256 positions
  • 10 kΩ, 100 kΩ, 1 MΩ
  • Low temperature coefficient: 30 ppm/°C
  • Single-supply 2.7 V to 5.5 V or dual-supply ±2.7 V for ac or bipolar operation
  • Internal power on midscale preset
  • I2C-compatible interface with readback capability
  • Extra programmable logic outputs
  • Self contained shutdown feature
  • Extended temperature range: −40°C to +105°C
AD5242
Dual-Channel, I2C Compatible, 256 Position, Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-AD5242

AD5242 Evaluation Board

Features and Benefits

  • Full featured evaluation board used in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Multiple test circuits
  • Multiple ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

The AD5242 supports single-supply 2.7 V to 5.5 V operation, making the device suitable for battery-powered applications and many applications requiring superior low temperature coefficient performance.

In addition, the AD5242 uses a versatile I2C-compatible serial interface that operates in fast mode, allowing speeds of up to 400 kHz. This interface can be used to read back the wiper register and EEPROM content.

The EVAL-AD5242DBZ daughter board and the EVAL-MB-LV-SDZ motherboard can operate in single-supply mode and incorporate an internal power supply from the USB.

Complete specifications for the AD5242 can be found in the AD5242 data sheet.

EVAL-AD5242
AD5242 Evaluation Board

Latest Discussions