AD5161
PRODUCTION256 Position SPI/I2C Selectable Digital Potentiometer
- Part Models
- 8
- 1ku List Price
- Starting From $0.87
Part Details
- 256-position
- End-to-end resistance 5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
- Compact MSOP-10 (3 mm × 4.9 mm) package
- Pin selectable SPI/I2C compatible interface
- Extra package address decode pin AD0
- Full read/write of wiper register
- Power-on preset to midscale
- Single supply 2.7 V to 5.5 V
- Low temperature coefficient 45 ppm/°C
- Low power, IDD = 8 μA
- Wide operating temperature −40°C to +125°C
- SDO output allows multiple device daisy-chaining
- Evaluation board available
The AD5161 provides a compact 3 mm × 4.9 mm packaged solution for 256-position adjustment applications. These devices perform the same electronic adjustment function as mechanical potentiometers or variable resistors, with enhanced resolution, solid-state reliability, and superior low temperature coefficient performance.
The wiper settings are controllable through a pin selectable SPI or I2C compatible digital interface, which can also be used to read back the wiper register content. When the SPI mode is used, the device can be daisy-chained (SDO to SDI), allowing several parts to share the same control lines. In the I2C mode, address pin AD0 can be used to place up to two devices on the same bus. In this same mode, command bits are available to reset the wiper position to midscale or to shut down the device into a state of zero power consumption.
Operating from a 2.7 V to 5.5 V power supply and consuming less than 5 μA allows for usage in portable battery-operated applications.
APPLICATIONS
- Mechanical potentiometer replacement in new designs
- Transducer adjustment of pressure, temperature, position, chemical, and optical sensors
- RF amplifier biasing
- Gain control and offset adjustment
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Frequently Asked Question 1
Device Drivers 1
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5161BRMZ10 | 10-Lead MSOP | ||
AD5161BRMZ10-RL7 | 10-Lead MSOP | ||
AD5161BRMZ100 | 10-Lead MSOP | ||
AD5161BRMZ100-RL7 | 10-Lead MSOP | ||
AD5161BRMZ5 | 10-Lead MSOP | ||
AD5161BRMZ5-RL7 | 10-Lead MSOP | ||
AD5161BRMZ50 | 10-Lead MSOP | ||
AD5161BRMZ50-RL7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
AD5161BRMZ10 | PRODUCTION | |
AD5161BRMZ10-RL7 | PRODUCTION | |
AD5161BRMZ100 | PRODUCTION | |
AD5161BRMZ100-RL7 | PRODUCTION | |
AD5161BRMZ5 | PRODUCTION | |
AD5161BRMZ5-RL7 | PRODUCTION | |
AD5161BRMZ50 | PRODUCTION | |
AD5161BRMZ50-RL7 | PRODUCTION | |
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
AD5161BRMZ10 | PRODUCTION | |
AD5161BRMZ10-RL7 | PRODUCTION | |
AD5161BRMZ100 | PRODUCTION | |
AD5161BRMZ100-RL7 | PRODUCTION | |
AD5161BRMZ5 | PRODUCTION | |
AD5161BRMZ5-RL7 | PRODUCTION | |
AD5161BRMZ50 | PRODUCTION | |
AD5161BRMZ50-RL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD5161BRMZ10 | PRODUCTION | |
AD5161BRMZ10-RL7 | PRODUCTION | |
AD5161BRMZ100 | PRODUCTION | |
AD5161BRMZ100-RL7 | PRODUCTION | |
AD5161BRMZ5 | PRODUCTION | |
AD5161BRMZ5-RL7 | PRODUCTION | |
AD5161BRMZ50 | PRODUCTION | |
AD5161BRMZ50-RL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5161BRMZ10 | PRODUCTION | |
AD5161BRMZ10-RL7 | PRODUCTION | |
AD5161BRMZ100 | PRODUCTION | |
AD5161BRMZ100-RL7 | PRODUCTION | |
AD5161BRMZ5 | PRODUCTION | |
AD5161BRMZ5-RL7 | PRODUCTION | |
AD5161BRMZ50 | PRODUCTION | |
AD5161BRMZ50-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?