AD5160

PRODUCTION

256 Position SPI Compatible Digital Potentiometer

Part Models
7
1ku List Price
Starting From $0.86

Part Details

  • 256-position
  • End-to-end resistance: 5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
  • Compact SOT-23-8 (2.9 mm × 3 mm) package
  • SPI-compatible interface
  • Power-on preset to midscale
  • Single supply: 2.7 V to 5.5 V
  • Low temperature coefficient: 45 ppm/°C
  • Low power, IDD = 8 μA
  • Wide operating temperature: –40°C to +125°C
  • Evaluation board available
AD5160
256 Position SPI Compatible Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-AD5160

AD5160 Evaluation Board

Features and Benefits

  • Full featured evaluation board used in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Multiple test circuits
  • Multiple ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

The AD5160 supports single-supply 2.7 V to 5.5 V operation, making the device suitable for battery-powered applications and many applications requiring superior low temperature coefficient performance.

In addition, the AD5160 uses an SPI-compatible digital interface to vary the wiper setting. The resistance between the wiper and either end point of the fixed resistor varies linearly with respect to the digital code transferred into the RDAC latch.

The EVAL-AD5160DBZ daughter board and the EVAL-MB-LV-SDZ motherboard can operate in single-supply mode and incorporate an internal power supply from the USB.

Complete specifications for the AD5160 can be found in the AD5160 data sheet.

EVAL-AD5160
AD5160 Evaluation Board

Latest Discussions

Recently Viewed