DS1822

PRODUCTION

Econo 1-Wire Digital Thermometer

Part Models
4
1ku List Price
Starting From $2.98
Viewing:

Part Details

  • Unique 1-Wire® Interface Requires Only One Port Pin for Communications
    • Can Be Powered from Data Line
    • Power-Supply Range is 3.0V to 5.5V
  • Reduced Component Count with Integrated Temperature Sensor and Interface
    • Requires No External Components
    • Measures temperatures from -55°C to +125°C (-67°F to +257°F)
    • ±2.0°C Accuracy from -10°C to +85°C
    • Thermometer Resolution is User-Selectable from 9 to 12 Bits
    • Converts Temperature to 12-Bit Digital Word in 750ms (max)
  • Simplifies Distributed Temperature Sensing with Multidrop Capability
    • Each Device Has a Unique 64-Bit Serial Code Stored in an On-Board Device
    • Flexible, User-Definable Nonvolatile (NV) Alarm Settings with Alarm Search Command Identifies Devices with Temperatures Outside Programmed Limits
    • Software compatible with the DS18B20
  • Applications Include Thermostatic Controls, Industrial Systems, Consumer Products, Thermometers, or Any Thermally Sensitive System
DS1822
Econo 1-Wire Digital Thermometer
DS1822: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
1-Wire Temperature Sensors 2
DS1822-PAR PRODUCTION Econo Parasite-Power Digital Thermometer
DS18B20 PRODUCTION Programmable Resolution 1-Wire Digital Thermometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

No discussions on ds1822 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed