DS1307

64 x 8, Serial, I²C Real-Time Clock

Part Models
6
1ku List Price
Starting From $2.25

Part Details

  • Completely Manages All Timekeeping Functions
    • Real-Time Clock Counts Seconds, Minutes, Hours, Date of the Month, Month, Day of the Week, and Year with Leap-Year Compensation Valid Up to 2100
    • 56-Byte, Battery-Backed, General-Purpose RAM with Unlimited Writes
    • Programmable Square-Wave Output Signal
  • Simple Serial Port Interfaces to Most Microcontrollers
    • I2C Serial Interface
  • Low Power Operation Extends Battery Backup Run Time
    • Consumes Less than 500nA in Battery-Backup Mode with Oscillator Running
    • Automatic Power-Fail Detect and Switch Circuitry
  • 8-Pin DIP and 8-Pin SO Minimizes Required Space
  • Optional Industrial Temperature Range: -40°C to +85°C Supports Operation in a Wide Range of Applications
  • Underwriters Laboratories® (UL) Recognized
DS1307
64 x 8, Serial, I²C Real-Time Clock
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Serial Address RTCs 2
DS1338 PRODUCTION I²C RTC with 56-Byte NV RAM
DS1340 PRODUCTION I²C RTC with Trickle Charger
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed