ADR02

PRODUCTION

Ultracompact, Precision 5.0 V Voltage Reference

Part Models
12
1ku List Price
Starting From $1.36
Viewing:

Part Details

  • Ultracompact SC70 and TSOT packages
  • Low temperature coefficient
    • 8-lead SOIC: 3 ppm/°C typical
    • 5-lead SC70: 9 ppm/°C maximum
    • 5-lead TSOT: 9 ppm/°C maximum
  • Initial accuracy ±0.1%
  • No external capacitor required
  • Low noise 10 μV p-p, 0.1 Hz to 10.0 Hz (ADR02)
  • Wide operating range
    • ADR01: 12.0 V to 36.0 V
    • ADR02: 7.0 V to 36.0 V
    • ADR03: 4.5 V to 36.0 V
    • ADR06: 5.0 V to 36.0 V
  • High output current 10 mA
  • Wide temperature range: –40°C to +125°C
  • ADR01/ADR02/ADR03 pin compatible to industry-standard REF01/REF02/REF03
  • ADR01, ADR02, ADR03 and ADR06 SOIC (A grade) qualified for automotive applications
ADR02
Ultracompact, Precision 5.0 V Voltage Reference
ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Typical Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADR3450 PRODUCTION Micro-Power, High-Accuracy 5.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

Pressure Sensor Signal Conditioning Circuit
CN0295 Circuits from the lab

Flexible, 4 mA-to-20 mA Pressure Sensor Transmitter with Voltage or Current Drive

Features and Benefits

  • 4-20mA transmitter
  • Voltage or current drive
  • Optimized for pressure sensors
  • Low Power
Robust Loop Powered Configurable Transmitter Circuit
CN0314 Circuits from the lab

Configurable 4-20 mA Loop Powered Transmitter/Receiver using a Micropower Instrumentation Amplifier

Features and Benefits

  • 4-20mA Transmitter/Receiver
  • Loop Powered
  • Configurable
CN0328 Top Level Block Diagram
CN0328 Circuits from the lab

Completely Isolated 4-Channel Multiplexed HART Analog Output Circuit

Features and Benefits

  • Complete HART compliant solution for 4mA to 20mA or voltage output 
  • Fully Isolated 
  • Four multiplexed outputs
4-Channel Multiplexed HART Analog Output Circuit
CN0418 Circuits from the lab

Completely Isolated 4-Channel Analog Output Circuit for PLC/DCS Systems with HART

Features and Benefits

  • 4-Channels
  • +/- 10V , 4-20mA outputs
  • HART Compatible
  • Dynamic Power Control
  • Digital Slew Rate Limiting
Robust Loop Powered Pressure Sensor Signal Conditioning Circuit
CN0289 Circuits from the lab

Flexible, 4 mA-to-20 mA, Loop-Powered Pressure Sensor Transmitter with Voltage or Current Drive

Features and Benefits

  • Loop powered 4-20mA transmitter
  • Voltage or current drive
  • Optimized for pressure sensors
CN0295
Flexible, 4 mA-to-20 mA Pressure Sensor Transmitter with Voltage or Current Drive
Pressure Sensor Signal Conditioning Circuit
CN0314
Configurable 4-20 mA Loop Powered Transmitter/Receiver using a Micropower Instrumentation Amplifier
Robust Loop Powered Configurable Transmitter Circuit
CN0328
Completely Isolated 4-Channel Multiplexed HART Analog Output Circuit
CN0328 Top Level Block Diagram
CN0418
Completely Isolated 4-Channel Analog Output Circuit for PLC/DCS Systems with HART
4-Channel Multiplexed HART Analog Output Circuit
EVAL-CN0418-ARDZ - Angle View
EVAL-CN0418-ARDZ - Top View
EVAL-CN0418-ARDZ - Bottom View
CN0289
Flexible, 4 mA-to-20 mA, Loop-Powered Pressure Sensor Transmitter with Voltage or Current Drive
Robust Loop Powered Pressure Sensor Signal Conditioning Circuit

Latest Discussions

Recently Viewed