ADN2850
PRODUCTIONNonvolatile Memory, Dual 1024-Position Digital Resistor
- Part Models
- 5
- 1ku List Price
- Starting From $5.67
Part Details
- Dual-channel, 1024-position resolution
- 25 kΩ, 250 kΩ nominal resistance
- Maximum ±8% nominal resistor tolerance error
- Low temperature coefficient: 35 ppm/°C
- 2.7 V to 5 V single supply or ±2.5 V dual supply
- Current monitoring configurable function
- SPI-compatible serial interface
- Nonvolatile memory stores wiper settings
- Power-on refreshed with EEMEM settings
- Permanent memory write protection
- Resistance tolerance stored in EEMEM
- 26 bytes extra nonvolatile memory for user-defined information
- 1M programming cycles
- 100-year typical data retention
The ADN2850 is a dual-channel, nonvolatile memory, digitally controlled resistors with 1024-step resolution, offering guaranteed maximum low resistor tolerance error of ±8%. The device performs the same electronic adjustment function as a mechanical rheostat with enhanced resolution, solid state reliability, and superior low temperature coefficient performance. The versatile programming of the ADN2850 via an SPI®-compatible serial interface allows 16 modes of operation and adjustment including scratchpad programming, memory storing and restoring, increment/decrement, ±6 dB/step log taper adjustment, wiper setting readback, and extra EEMEM for user-defined information such as memory data for other components, look-up table, or system identification information.
In the scratchpad programming mode, a specific setting can be programmed directly to the RDAC register, which sets the resistance between Terminal W and Terminal B. This setting can be stored into the EEMEM and is restored automatically to the RDAC register during system power-on.
The EEMEM content can be restored dynamically or through external PR strobing, and a WP function protects EEMEM contents. To simplify the programming, the independent or simultaneous linear-step increment or decrement commands can be used to move the RDAC wiper up or down, one step at a time. For logarithmic ±6 dB changes in the wiper setting, the left or right bit shift command can be used to double or halve the RDAC wiper setting.
The ADN2850 patterned resistance tolerance is stored in the EEMEM. The actual full scale resistance can, therefore, be known by the host processor in readback mode. The host can execute the appropriate resistance step through a software routine that simplifies open-loop applications as well as precision calibration and tolerance matching applications.
The ADN2850 is available in the 5 mm × 5 mm 16-lead frame chip scale LFCSP and thin, 16-lead TSSOP package. The part is guaranteed to operate over the extended industrial temperature range of −40°C to +85°C.
Applications
- SONET, SDH, ATM, Gigabit Ethernet, DWDM laser diode driver, optical supervisory systems
- Mechanical rheostat replacement
- Instrumentation gain adjustment
- Programmable filters, delays, time constants
- Sensor calibration
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Frequently Asked Question 1
Device Drivers 4
Product Selection Guide 1
Analog Dialogue 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADN2850BCPZ25 | 16-Lead LFCSP (5mm x 5mm w/ EP) | ||
ADN2850BCPZ25-RL7 | 16-Lead LFCSP (5mm x 5mm w/ EP) | ||
ADN2850BCPZ250 | 16-Lead LFCSP (5mm x 5mm w/ EP) | ||
ADN2850BRUZ25 | 16-Lead TSSOP | ||
ADN2850BRUZ25-RL7 | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 9, 2014 - 14_0047 Conversion of 5x5mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADN2850BCPZ25 | PRODUCTION | |
ADN2850BCPZ25-RL7 | ||
ADN2850BCPZ250 | PRODUCTION | |
Apr 2, 2013 - 12_0063 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
ADN2850BCPZ25 | PRODUCTION | |
ADN2850BCPZ25-RL7 | ||
ADN2850BCPZ250 | PRODUCTION | |
Feb 3, 2012 - 12_0027 AD5235 and ADN2850 Metal Edit Resulting in Datasheet Specification Changes |
||
ADN2850BCPZ25 | PRODUCTION | |
ADN2850BCPZ25-RL7 | ||
ADN2850BCPZ250 | PRODUCTION | |
ADN2850BRUZ25 | PRODUCTION | |
ADN2850BRUZ25-RL7 | PRODUCTION | |
Jun 22, 2011 - 10_0302 AD5235 and ADN2850 Redesign and Fab Process Change |
||
ADN2850BCPZ25 | PRODUCTION | |
ADN2850BCPZ25-RL7 | ||
ADN2850BCPZ250 | PRODUCTION | |
ADN2850BRUZ25 | PRODUCTION | |
ADN2850BRUZ25-RL7 | PRODUCTION | |
Feb 15, 2010 - 07_0061 LFCSP Package Manufacturing Line Transfer from Amkor Korea to Amkor PRC |
||
ADN2850BCPZ25 | PRODUCTION | |
ADN2850BCPZ25-RL7 | ||
ADN2850BCPZ250 | PRODUCTION | |
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
ADN2850BRUZ25 | PRODUCTION | |
ADN2850BRUZ25-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
FPGA/HDL 2
Device Drivers 4
Evaluation Software 1
Can't find the software or driver you need?