ADL5308

RECOMMENDED FOR NEW DESIGNS

Fast Response 188 dB Range (10 pA to 25 mA) Logarithmic Converter

Part Models
2
1ku List Price
Starting From $9.82

Part Details

  • Fast transient response (IPD stepped from 220 μA to 10 nA)
    • Rise/fall time: <2.4 μs
    • 2 dB Electrical (1 dB optical) settling time: <3.5 μs
  • Flat Frequency Response/No Undershoot
  • Bandwidth: 970 kHz at IINP = 10 nA
  • Accurately trimmed logarithmic response
    • Logarithmic slope: 200 mV/dec
    • Logarithmic conformance error: ±0.2 dB at 25°C (IINP from 10 nA to 1 mA)
  • Ratio input for direct optical gain measurements
  • Comparator with adjustable hysteresis and latch enable
  • Analog and digital comparator reference
  • I2C adjustable
    • Adaptive photodiode bias
    • Comparator reference level
  • Minimal external components are required
  • 34 dB PSRR at 20 kHz and IINP = 10 nA
  • 2 mm × 3 mm, 14-terminal LGA package
ADL5308
Fast Response 188 dB Range (10 pA to 25 mA) Logarithmic Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Plus 1
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
Positive Linear Regulators (LDO) 2
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7112 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADL5308

Evaluating the ADL5308 Fast Response 188 dB Range (10 pA to 25 mA) Logarithmic Converter

Features and Benefits

  • Full-featured evaluation board for the ADL5308
  • Supports external electrical input or on-board photodiode (PD) for optical input
  • On-chip or external PD bias (PDB)
  • Comparator reference and output connectors with adjustable hysteresis

Product Details

The ADL5308-EVALZ evaluation board allows evaluation of the ADL5308 logarithmic converter IC.

The ADL5308 is a monolithic logarithmic transimpedance amplifier, optimized for measurement of low frequency, and wide dynamic range signal power in fiber optic systems. It produces an output voltage proportional to the logarithm of the ratio between the input current at pin INP, and an internal reference current. The reference current can also be supplied externally through the IREF interface.

The logarithmic slope and intercept are both factory-trimmed to a nominal value of 200 mV/dec and 10 pA respectively. Both can be adjusted through the I2C interface.

Full specifications on the ADL5308 are available in the ADL5308 data sheet available from Analog Devices, Inc., and must be consulted with the user guide when using the ADL5308-EVALZ evaluation board.

EVAL-ADL5308
Evaluating the ADL5308 Fast Response 188 dB Range (10 pA to 25 mA) Logarithmic Converter

Latest Discussions