ADAQ23875

RECOMMENDED FOR NEW DESIGNS

16-Bit, 15 MSPS, μModule Data Acquisition Solution

Part Models
1
1ku List Price
Starting From $32.43

Part Details

  • Integrated fully differential ADC driver with signal scaling
    • Wide input common range
    • High common-mode rejection
  • Single-ended to differential conversion
    • ±2.048 V input range with 4.096 V REFBUF
  • Critical passive components
    • 0.005% precision matched resistor array for FDA
  • 9 mm × 9 mm, 0.8 mm pitch, 100-ball BGA package
    • 4× footprint reduction versus discrete solution
  • Low power, dynamic power scaling, power-down mode
    • 143 mW typical at 15 MSPS
  • Throughput: 15 MSPS, no pipeline delay
  • INL: ±0.4 LSB typical, ±1 LSB maximum
  • SINAD: 89 dB typical at 1 kHz
  • THD: −115 dB at 1 kHz, −106 dB at 400 kHz
  • Gain error: 0.005% FS typical
  • Gain error drift: ±1 ppm/°C maximum
  • On-board reference buffer with VCMO generation
  • Serial LVDS interface
  • Wide operating temperature range: −40°C to +85°C
ADAQ23875
16-Bit, 15 MSPS, μModule Data Acquisition Solution
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

LTspice 3


Models for the following parts are available in LTspice:

  • ADAQ23875

IBIS Model 1

LTPowerPlanner 1

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADAQ23875

Evaluating the ADAQ23875 15MSPS, 16-Bit, μModule Data Acquisition Solution

Features and Benefits

  • 15MSPS, 16-bit μModule evaluation board
  • Versatile analog signal conditioning circuitry
  • On-board reference, LDO, and power supply circuits
  • PC software for control and data analysis of time and frequency domain
  • System demonstration platform-compatible (SDP-H1)

Product Details

The EVAL-ADAQ23875FMCZ evaluation board enables simplified evaluation of the ADAQ23875 15 MSPS, 16-bit, high speed, precision μModule® data acquisition solution. The evaluation board demonstrates the performance of the ADAQ23875 μModule and is a versatile tool for a variety of applications.

The ADAQ23875 μModule combines multiple common signal processing and conditioning blocks in a single device that includes a low noise, fully differential analog-to-digital converter (ADC) driver, a stable reference buffer, a high resolution, 16-bit, 15 MSPS successive approximation register (SAR) ADC, and the critical passive components necessary for optimum performance. A full description of this product is available in the ADAQ23875 data sheet, which must be consulted when using the evaluation board.

The EVAL-ADAQ23875FMCZ evaluation board interfaces with the high speed system demonstration platform, SDP-H1 (EVAL-SDP-CH1Z) via a 160-pin connector, as shown in Figure 2 in the user guide.

EVAL-ADAQ23875
Evaluating the ADAQ23875 15MSPS, 16-Bit, μModule Data Acquisition Solution

Latest Discussions