AD9695

RECOMMENDED FOR NEW DESIGNS

14-Bit, 1300 MSPS/625 MSPS, JESD204B, Dual Analog-to-Digital Converter

Part Models
4
1ku List Price
Starting From $395.18

Part Details

  • JESD204B (Subclass 1) coded serial digital outputs
    • Lane rates up to 16 Gbps
  • 1.6 W total power at 1300 MSPS
    • 800 mW per ADC channel
  • SNR = 65.6 dBFS at 172 MHz (1.59 VP-P input range)
  • SFDR = 78 dBFS at 172.3 MHz (1.59 VP-P input range)
  • Noise density
    • −153.9 dBFS/Hz (1.59 VP-P input range)
    • −155.6 dBFS/Hz (2.04 VP-P input range)
  • 0.95 V, 1.8 V, and 2.5 V supply operation
  • No missing codes
  • Internal ADC voltage reference
  • Flexible input range
    • 1.36 VP-P to 2.04 VP-P (1.59 VP-P typical)
  • 2 GHz usable analog input full power bandwidth
  • >95 dB channel isolation/crosstalk
  • Amplitude detect bits for efficient AGC implementation
  • 2 integrated digital downconverters per ADC channel
    • 48-bit NCO
    • Programmable decimation rates
  • Differential clock input
  • SPI control
    • Integer clock divide by 2 and divide by 4
    • Flexible JESD204B lane configurations
  • On-chip dithering to improve small signal linearity
AD9695
14-Bit, 1300 MSPS/625 MSPS, JESD204B, Dual Analog-to-Digital Converter
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

Clock Generation Devices 4
LTC6951 LAST TIME BUY Ultralow Jitter Multi-Output Clock Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

IBIS Model 1

AD9208/AD9689/AD9694/AD9695 AMI Model

Open Tool

S-Parameter 1

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADS8-V1EBZ

ADS8-V1 Evaluation Board

Features and Benefits

  • Xilinx Kintex Ultrascale XCKU040-3FFVA1156E FPGA.
  • One (1) FMC+ connector.
  • Twenty (20) 16Gbps transceivers supported by one (1) FMC+ connector.
  • DDR4 SDRAM.
  • Simple USB 3.0 port interface.

Product Details

When connected to a specified Analog Devices high speed adc evaluation board, the ADS8-V1 works as a data acquistion board. Designed to support the highest speed JESD204B A/D Converters, the FPGA on the ADS8-V1 acts as the data receiver, while the ADC is the data transmitter.

eval board
EVAL-AD9695

AD9695 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9695-1300 / AD9695-625.
  • JESD204B coded serial digital outputs with support for lane rates up to 16Gbps/lane.
  • Wide full power bandwidth supports IF sampling of signals up to 2GHz.
  • Four Integrated wide-band decimation filter and NCO blocks supporting multi-band receivers.
  • Flexible SPI interface controls various product features and functions to meet specific system requirements.
  • Programmable fast over range detection and signal monitoring.
 

Product Details

The AD9695-1300EBZ / AD9695-625EBZ supports the AD9695, a 14-bit, 1300MSPS / 625MSPS dual analog-to-digital converter (ADC). The device has an on-chip buffer and a sample-and-hold circuit designed for low power, small size, and ease of use. This device is designed to support direct RF sampling analog signals of up to 2 GHz. The AD9695 is optimized for wide input bandwidth, high sampling rate, excellent linearity, and low power in a small package.

This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the ADS7-V2EBZ data capture card, allowing users to download captured data for analysis. The device control and subsequent data analyses can now be done using the ACE software package.

The AD9695-1300EBZ can be used to evaluate the AD9697 as the performance is identical except for power consumption.

ADS8-V1EBZ
ADS8-V1 Evaluation Board
EVAL-AD9695
AD9695 Evaluation Board

Latest Discussions