AD9578

LAST TIME BUY

Dual PLL Precision Synthesizer

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Any output frequency precision synthesis
    • 11.8 MHz to 919 MHz
    • Better than 0.1 ppb frequency resolution
  • Ultralow rms jitter (12 kHz to 20 MHz)
    • <300 fs rms using integer synthesis
    • <405 fs rms using fractional synthesis
  • Dual reference inputs support LVPECL, LVDS, 1.8 V LVCMOS, or fundamental mode AT cut crystals from 22 MHz to 54 MHz or reference clocks from 20 MHz to 60 MHz
  • Numerical (NCO) frequency control
    • Dynamically pullable output frequency enables FPGAbased PLLs (HDL available)
    • Fast serial peripheral interface (SPI) bus write speeds up to 100 MHz
    • On-the-fly frequency changes
  • Dual PLL in compact 7 mm × 7 mm package
    • Replaces multiple large clock ICs, PLLs, fanout buffers, crystal oscillators (XOs), and voltage controlled crystal oscillators (VCXOs)
  • Mix and match output buffers
    • In-circuit programmable LVPECL/LVDS/HCSL/LVCMOS
    • Independent buffer (VDDOx) drives multiple technologies
  • Enhanced power supply noise rejection
AD9578
Dual PLL Precision Synthesizer
AD9578 Functional Block Diagram AD9578 Pin Confuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD9578

AD9578 Evaluation Board

Features and Benefits

  • Simple power connection using 6 V wall adapter and on-board voltage regulators
  • Prepopulated 49.152MHz XTAL to synthesize any frequency 11.8MHz – 919MHz
  • 2 reference input SMA connectors
  • 10 ac-coupled differential SMA output connectors (5 differential paths)
  • USB connection to PC
  • Microsoft Windows-based evaluation software with simple graphical user interface (supports 64-bit versions of Windows)

Product Details

The AD9578 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9578 clock synthesizer.

EVAL-AD9578
AD9578 Evaluation Board
AD9578EVB

Latest Discussions

Recently Viewed