AD9574

RECOMMENDED FOR NEW DESIGNS

Ethernet/Gigabit Ethernet Clock Generator

Part Models
2
1ku List Price
Starting From $3.93

Part Details

  • Redundant input reference clock capability
  • Reference monitoring function
  • Fully integrated VCO/PLL core
  • Jitter (rms)
    • 0.234 ps rms jitter (10 kHz to 10 MHz) at 156.25 MHz
    • 0.243 ps rms jitter (12 kHz to 20 MHz) at 156.25 MHz
  • Input frequency: 19.44 MHz or 25 MHz
  • Preset frequency translations
    • Using a 19.44 MHz input reference
      • 19.44 MHz, 38.88 MHz, 77.76 MHz, 155.52 MHz
    • Using a 25 MHz input reference
    • 25 MHz, 33.33 MHz, 50 MHz, 66.67 MHz, 80 MHz, 100 MHz, 125 MHz, 133.3 MHz, 156.25 MHz, 160 MHz, 312.5 MHz
  • Output drive formats: HSTL, LVDS, HCSL, and 1.8 V and 3.3 V CMOS
  • Integrated loop filter (requires a single external capacitor)
  • 2 copies of reference clock output
  • Device configuration via strapping pins (PPRx)
  • Space-saving 7 mm × 7 mm 48-lead LFCSP
  • 3.3 V operation
AD9574
Ethernet/Gigabit Ethernet Clock Generator
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD9574

AD9574 Evaluation Board

Features and Benefits

Contact the Factory for Availability.

  • Simple power connection using 6 V wall adapter and on-board switching and LDO voltage regulator.
    Regulator easily bypassed for power measurements
  • 12 ac-coupled SMA output connectors
  • SMA input connections for:
    2 single-ended reference input
    Reference Monitor clock input
  • On-board provisions for two 25 MHz OCXOs, providing reference input signals
  • On-board PLL loop filter
  • Easy access to digital I/O and diagnostic signals via I/O header
  • Status LEDs for diagnostic signals
  • On-board shunt/jumper blocks for configuration of pin programmable functions

Product Details

The AD9574 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9574 clock generator.

EVAL-AD9574
AD9574 Evaluation Board

Latest Discussions