AD9548

RECOMMENDED FOR NEW DESIGNS

Quad/Octal Input Network Clock Generator/Synchronizer

Part Details

  • Supports Stratum2 stability in holdover mode
  • Supports reference switchover with phase build-out
  • Supports hitless reference switchover
  • Auto/manual holdover and reference switchover
  • 4 pairs of reference input pins with each pair configurable as a single differential input or as 2 independent single-ended inputs
  • Input reference frequencies from 1 Hz to 750 MHz
  • Reference validation and frequency monitoring (1ppm)
  • Programmable input reference switchover priority
  • Please see data sheet for additional features.
AD9548
Quad/Octal Input Network Clock Generator/Synchronizer
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
AD-FMCOMMS1-EBZ

FPGA Mezzanine Card for Wireless Communications

Features and Benefits

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides one channel of ADC and one channel of DAC with full synchronization capabilities

Product Details

This board is no longer available for ordering.

The AD-FMCOMMS1-EBZ high-speed analog module is designed to showcase the latest generation high-speed data converters. The AD-FMCOMMS1-EBZ provides the analog front-end for a wide range of compute-intensive FPGA-based radio applications.

The AD-FMCOMMS1-EBZ is an analog front end hardware platform that addresses a broad range of research, academic, industrial and defense applications. The AD-FMCOMMS1-EBZ enables RF applications from 400MHz to 4 GHz. The module is customizable to a wide range of frequencies by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations.

When combined with the Xilinx ZYNQ® Software-Defined Radio Kit, AD-FMCOMMS1-EBZ enables a variety of wireless communications functions at the physical layer, from baseband to RF. With up to 4 GB of flash storage space, 512 MB of RAM, Gigabit Ethernet interface (depending on the base platform) and a Linux image built specifically for the AD-FMCOMMS1-EBZ, you can get everything you need for a easy out of the box experience. The platform offers enough flexibility for many applications, and supports streaming data, and standard web interfaces to analyze transmitted RF data.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point to point communication systems

EVAL-AD9548

AD9548 Evaluation Board

Features and Benefits

  • Simple power connection using 6 V wall adapter and onboard switching and LDO voltage regulators
  • Regulators easily bypassed for power measurements
  • 8 ac-coupled SMA connectors for output
  • SMA connectors for
    2 differential or 4 single-ended reference input
    System clock input
  • On-board provisions for OCXO, crystal oscillator, or crystal
  • USB connection to PC
  • 32-bit or 64-bit Windows-based evaluation software with simple graphical user interface
  • On-board PLL loop filter
  • Easy access to digital I/O and diagnostic signals via I/O header
  • Status LEDs for diagnostic signals

Product Details

The AD9548 is a very low noise DDS-based digital PLL clock synthesizer with up to eight reference inputs and up to eight outputs. The AD9548 features reference clock validation, automatic holdover, and hitless reference clock switching. The AD9548 is also capable of accepting a 1 pulse per second (pps) reference input clock. The AD9548 Revision E evaluation board is a compact, easy-to use platform for evaluating all features of the AD9548.

AD-FMCOMMS1-EBZ
FPGA Mezzanine Card for Wireless Communications
EVAL-AD9548
AD9548 Evaluation Board

Latest Discussions

Recently Viewed