AD9173

RECOMMENDED FOR NEW DESIGNS

Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers

Part Models
2
1ku List Price
Starting From $169.49

Part Details

  • Supports multiband wireless applications
    • 3 bypassable, complex data input channels per RF DAC
    • 1.54 GSPS maximum complex input data rate per input channel
    • 1 independent NCO per input channel
  • Proprietary, low spurious and distortion design
    • 2-tone IMD = −83 dBc at 1.8 GHz, −7 dBFS/tone RF output
    • SFDR < −80 dBc at 1.8 GHz, −7 dBFS RF output
  • Flexible 8-lane, 15.4 Gbps JESD204B interface
    • Supports single-band and multiband use cases
    • Supports 12-bit high density mode for increased data throughput
  • Multiple chip synchronization
    • Supports JESD204B Subclass 1
  • Selectable interpolation filter for a complete set of input data rates
    • 1×, 2×, 3×, 4×, 6×, and 8× configurable data channel interpolation
    • 1×, 2×, 4×, 6×, 8×, and 12× configurable final interpolation
  • Final 48-bit NCO that operates at the DAC rate to support frequency synthesis up to 6 GHz
  • Transmit enable function allows extra power saving and downstream circuitry protection
  • High performance, low noise PLL clock multiplier
    • Supports 12.6 GSPS DAC update rate
    • Observation ADC clock driver with selectable divide ratios
  • Low power
    • 2.55 W at 12 GSPS, dual channel mode
  • 10 mm × 10 mm, 144-ball BGA_ED with metal enhanced thermal lid, 0.80 mm pitch
AD9173
Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Generation Devices 2
HMC7044 RECOMMENDED FOR NEW DESIGNS High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
LTC6952 LAST TIME BUY Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
Phase Locked Loop with Integrated VCO 1
ADF4377 RECOMMENDED FOR NEW DESIGNS Microwave Wideband Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

S-Parameter 1

AD917X Remote Evaluation Tool

This tool gives users access to a live evaluation board in an Analog Devices lab, connected to a Keysight PXA spectrum analyzer and an ADS8-V1EBZ. The user is able to run tests on this remote lab bench to evaluate the AD9171/2/3 performance at any time, day or night. It is a great way to check performance of the product before and after purchase of an evaluation board, as well as to compare performance to a user-designed board.

Open Tool

DAC Companion Transport Layer RTL Code Generator

These command line executable tool generates a Verilog module which implements the JESD204 transmitter transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
ADS8-V1EBZ

ADS8-V1 Evaluation Board

Features and Benefits

  • Xilinx Kintex Ultrascale XCKU040-3FFVA1156E FPGA.
  • One (1) FMC+ connector.
  • Twenty (20) 16Gbps transceivers supported by one (1) FMC+ connector.
  • DDR4 SDRAM.
  • Simple USB 3.0 port interface.

Product Details

When connected to a specified Analog Devices high speed adc evaluation board, the ADS8-V1 works as a data acquistion board. Designed to support the highest speed JESD204B A/D Converters, the FPGA on the ADS8-V1 acts as the data receiver, while the ADC is the data transmitter.

eval board
EVAL-AD917x

AD917x Evaluation Board

Product Details

The AD9171, AD9172, and AD9173 evaluation boards are FMC form-factor boards with FMC connectors that comply to the Vita 57.1 standard. The FMC boards use a Mini-Circuits balun on the DAC output.

To operate the evaluation board, the user must attach the board to a compatible FMC carrier board, such as those provided by FPGA vendors. Analog Devices produces an FPGA carrier called the ADS7-V2, which serves as a digital pattern generator or data source as well as the power supply for the boards. The AD917x board has an option to be powered from a lab power supply when used in a special NCO-only mode. This operation is described in more detail in the User's Guide, linked on the wiki site. The user must be able to observe the DAC output on a spectrum analyzer. A low noise clock source is provided on the evaluations boards, the HMC7044 clock synthesizer, and an option exists for the user to supply a low jitter external sine or square wave clock as a clock source instead. The evaluation board comes with software, called ACE, which allows the user to program the SPI port. Via the SPI port, the DUT (and clock circuitry) can be programmed into any of its various operating modes. It also comes with the DAC Software Suite which includes the DPGDownloader for vector generation, download, and transmission to the evaluation board when using the ADS7-V2.

ADS8-V1EBZ
ADS8-V1 Evaluation Board
EVAL-AD917x
AD917x Evaluation Board

Latest Discussions

Recently Viewed