AD7388-4

RECOMMENDED FOR NEW DESIGNS

Single-Ended Input, Quad, Simultaneous Sampling, 16-Bit/14-Bit/12-Bit, SAR ADC

Part Models
3
1ku List Price
Starting From $15.56

Part Details

  • 16-bit, 14-bit, and 12-bit ADC family
  • Quad simultaneous sampling
  • Single-ended analog inputs
  • High throughput rate: 4 MSPS
  • SNR (typical)
    • 84.7 dB (AD7386-4) at VREF = 3.3 V
    • 82.4 dB (AD7387-4) at VREF = 3.3 V
    • 73.7 dB (AD7388-4)
    • 92 dB with OSR = 8, VREF = 3.3 V (AD7386-4)
  • On-chip oversampling function
  • 2-bit resolution boost
  • Out of range indicator (ALERT)
  • INL (typical)
    • ±4 LSB (AD7386-4)
    • ±1 LSB (AD7387-4)
    • ±0.2 LSB (AD7388-4)
  • High-speed serial interface
  • Temperature range: −40°C to +125°C
  • 2.5 V internal reference at 10 ppm/°C (maximum)
  • 24-lead LFCSP
AD7388-4
Single-Ended Input, Quad, Simultaneous Sampling, 16-Bit/14-Bit/12-Bit, SAR ADC
Ask a Question

Documentation

Learn More

Evaluation Kits

eval board
EVAL-AD7386-4FMCZ

Evaluating the AD7386-4 Family, 4-Channel, Simultaneous Sampling, Successive Approximation ADCs

Features and Benefits

  • Full featured evaluation board multichannel, simultaneous sampling ADC
  • On-board reference, reference buffer, and ADC driver
  • On-board power supplies
  • Board-compatible, high-speed system demonstration platform (SDP-H1) controller
  • PC software for control and data analysis

Product Details

The EVAL-AD7386-4FMCZ is a full featured evaluation board that evaluates all features of the AD7386-4 analog-to-digital converters (ADCs). The evaluation board can be controlled by the EVAL-SDPCH1Z via the 160-way system demonstration platform (SDP) connector, J4. The EVAL-SDP-CH1Z board controls the evaluation board through the USB port of a PC using the analysis, control, evaluation (ACE) software, which is available for download from the ACE software page.

Complete specifications for the AD7386-4 is provided in the AD7386-4 data sheet. Consult these specifications in conjunction with this user guide when using the evaluation board. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page. The comprehensive ACE user guide is available on the ACE software page.

The EVAL-AD7386-4FMCZ can evaluate the AD7387-4 and the AD7388-4 by using the AD738x-4 ACE plugin found on the EVALAD7386- 4FMCZ product page. The only difference is the number of SCLKs that clock out the conversion results, which is dependent on the resolution and throughput rate for each generic.

Figure 1 shows the typical setup of the EVAL-AD7386-4FMCZ board. The setup for the EVAL-AD7386-4FMCZ board is the same as the EVAL-AD7380-4FMCZ setup.

EVAL-AD7386-4FMCZ
Evaluating the AD7386-4 Family, 4-Channel, Simultaneous Sampling, Successive Approximation ADCs

Latest Discussions

No discussions on AD7388-4 yet. Have something to say?

Start a Discussion on EngineerZone®