AD7384-4

RECOMMENDED FOR NEW DESIGNS

Pseudo Differential Input, Quad, 4 MSPS Simultaneous Sampling, 14-Bit, SAR ADC

Part Models
3
1ku List Price
Starting From $20.75

Part Details

  • 16-bit and 14-bit ADC family
  • Quad simultaneous sampling
  • Pseudo differential analog inputs
  • High throughput rate: 4 MSPS
  • SNR: 86.7 dB (typical) at VREF = 3.3 V (AD7383-4)
  • On-chip oversampling function
  • SNR: 91 dB (typical) with OSR = 8×, RES = 1
  • 2-bit resolution boost
  • Out of range indicator (ALERT)
  • INL: 3.8 LSBs (maximum)
  • High speed serial interface
  • Temperature range: −40°C to +125°C
  • 24-lead, 4 mm × 4 mm LFCSP
AD7384-4
Pseudo Differential Input, Quad, 4 MSPS Simultaneous Sampling, 14-Bit, SAR ADC
Ask a Question

Documentation

Learn More

Evaluation Kits

eval board
EVAL-AD7380-4/EVAL-AD7383-4

Evaluating the AD738x-4 Family, 4-Channel, Simultaneous Sampling, Successive Approximation ADCs

Features and Benefits

  • Fully featured evaluation board for testing multichannel, simultaneous sampling ADCs
  • On-board reference, reference buffer, and ADC driver
  • On-board power supplies
  • Board-compatible, high speed system demonstration platform (SDP-H1) controller
  • PC-based for control and data analysis

Product Details

The EVAL-AD7380-4FMCZ and EVAL-AD7383-4FMCZ are full featured evaluation boards that evaluate all features of the AD7380-4 and AD7383-4 analog-to-digital converters (ADCs). The evaluation boards can be controlled by the EVAL-SDP-CH1Z via the 160-way system demonstration platform (SDP) connector, J4. The EVALSDP-CH1Z board controls the evaluation boards through the USB port of a PC using the Analysis, Control, Evaluation (ACE) software, which is available for download from the ACE software page.

Complete specifications for the AD7380-4, AD7381-4, AD7389-4, AD7384-4, and AD7383-4 are provided in the AD7380-4, AD7381-4, AD7389-4, AD7384-4, and AD7383-4 data sheets. Consult these specifications in conjunction with this user guide when using the evaluation boards. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page. The comprehensive ACE user guide is available on the ACE software page.

The EVAL-AD7380-4FMCZ can be used to evaluate the AD7389-4 and AD7381-4. The EVAL-AD7383-4FMCZ can be used to evaluate the AD7384-4. 14-bit ADCs like the AD7381-4 and AD7384-4 have a lower number of SCLK cycles to clock out the conversion result. Refer to the product data sheet for information about the serial interface and for the required number of serial clock (SCLK) reading conversion results.

EVAL-AD7380-4/EVAL-AD7383-4
Evaluating the AD738x-4 Family, 4-Channel, Simultaneous Sampling, Successive Approximation ADCs

Latest Discussions

No discussions on AD7384-4 yet. Have something to say?

Start a Discussion on EngineerZone®