AD6688

RECOMMENDED FOR NEW DESIGNS

RF Diversity and 1.2GHz BW Observation Receiver

Part Models
2
1ku List Price
Starting From $840.38

Part Details

  • JESD204B (Subclass 1) coded serial digital outputs
    • Support for lane rates up to 16 Gbps per lane
  • 1.7 W total power per channel at 3 GSPS (default settings)
  • Performance at −2 dBFS amplitude, 2.6 GHz input
    • SFDR = 70 dBFS
    • NSD = −148.0 dBFS/Hz
  • Performance at −9 dBFS amplitude, 2.6 GHz input
    • SFDR = 75 dBFS
    • NSD = −151.4 dBFS/Hz
  • Integrated input buffer
  • Noise density = −152.0 dBFS/Hz
  • 0.975 V, 1.9 V, and 2.5 V dc supply operation
  • 9 GHz analog input full power bandwidth (−3 dB)
  • Amplitude detect bits for efficient AGC implementation
  • Two Integrated wideband digital processors per channel
    • 48-bit NCO
    • 4 cascaded half band filters
  • Phase coherent NCO switching
    • Up to 4 channels available
  • Serial port control
    • Integer clock divide by 2 and divide by 4
    • Flexible JESD204B lane configurations
  • On-chip dither
AD6688
RF Diversity and 1.2GHz BW Observation Receiver
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

Clock Generation Devices 4
LTC6951 LAST TIME BUY Ultralow Jitter Multi-Output Clock Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Design Tool 1

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

S-Parameter 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADS7-V2EBZ

FPGA Based Data Capture Kit

Features and Benefits

  • Based on Virtex-7 FPGA 
  • One (1) FMC-HPC connector 
  • Ten (10) 13.1 Gbps transceivers supported 
  • Two (2) DDR3-1866 DIMMs 
  • Simple USB port interface (2.0)



Product Details

The ADS7-V2 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V2 for High Speed A/D Converter Evaluation). The ADS7-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V2 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits

eval board
AD6688-3000EBZ

AD6688 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD6688-3000.
  • Wide band Balun driven input.
  • No external supply needed. Uses 12V-1A and 3.3V-3A supplies from FMC connector.
  • Single software interface for device control and analysis through ACE.

Product Details

The AD6688-3000EBZ supports the AD6688-3000, a 14-bit, 3GSPS dual analog-to-digital converter (ADC). The device has an on-chip buffer and a sample-and-hold circuit designed for low power, small size, and ease of use. This device is designed support direct RF sampling analog signals of up to 5 GHz. The 3 dB bandwidth of the ADC input is greater than 9 GHz. The AD6688 is optimized for wide input bandwidth, high sampling rate, excellent linearity, and low power in a small package.

This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the ADS7-V2EBZ data capture card, allowing users to download captured data for analysis. The device control and subsequent data analyses can now be done using the ACE software package.

ADS7-V2EBZ
FPGA Based Data Capture Kit
AD6688-3000EBZ
AD6688 Evaluation Board

Latest Discussions