AD5443

PRODUCTION

12-Bit High Bandwidth Multiplying DAC's with Serial Interface

Part Models
3
1ku List Price
Starting From $3.38
Viewing:

Part Details

  • 2.5 V to 5.5 V supply operation
  • 50 MHz Serial Interface
  • 10 MHz Multiplying Bandwidth
  • 2.5 MSPS update rate
  • INL of ±1 LSB for 12-bit DAC
  • ±10 V reference input
  • Low glitch energy < 2 nV-s
  • Extended temperature range −40°C to +125°C
  • 10-lead MSOP package
  • Pin Compatible 8- (AD5426) and 10- (AD5432) Current Output DACs
  • Guaranteed monotonic
  • 4-quadrant multiplication
  • Power-on reset with brownout detection
  • Daisy-chain mode
  • Readback function
  • 0.4 μA typical power consumption
AD5443
12-Bit High Bandwidth Multiplying DAC's with Serial Interface
AD5426/AD5432/AD5443 Functional Block Diagram AD5426/AD5432/AD5443 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5443

AD5443 Evaluation Board

Product Details

The evaluation board for the AD5443 contains an SDP connection and software which allows the AD5443 to be controlled from an SDP board.

This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate with the evaluation board through the SDP Controller board.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD5443-DBRDZ Stamp SPI Daughter Card. Compact Evaluation Board for the AD5443: 12-Bit Single-Channel Serial Interface Current-output DAC.

The compact evaluation board for the AD5443 is designed to work in conjunction with the uClinux Stamp Board to edit and analize waveforms in a Windows based web server environment.

EVAL-AD5443
AD5443 Evaluation Board
EV-AD5443_46_53SDZANGLE-web EV-AD5443_46_53SDZBOTTOM-web EV-AD5443_46_53SDZTOP-web

Latest Discussions

Recently Viewed