AD5432
PRODUCTION10-Bit High Bandwidth Multiplying DACs with Serial Interface
- Part Models
- 3
- 1ku List Price
- Starting From $3.80
Part Details
- 2.5 V to 5.5 V supply operation
- 50 MHz serial interface
- 10 MHz multiplying bandwidth
- 2.5 MSPS update rate
- ±10 V reference input
- Low glitch energy < 2 nV-s
- Extended temperature range −40°C to +125°C
- 10-lead MSOP package
- Pin-compatible 8-, 10-, and 12-bit current output DACs
- Guaranteed monotonic
- Four Quadrant Multiplication
- Power-on reset with brownout detection
- Daisy Chain Mode
- Readback Function
- 0.4 μA typical power consumption
The AD5426 / AD5432 / AD5443 are CMOS 8-, 10-, and 12-bit current output digital-to-analog converters (DACs), respectively. These devices operate from a 2.5 V to 5.5 V power supply, making them suitable for battery-powered applications and many other applications.
These DACs use a double buffered, 3-wire serial interface that is compatible with SPI, QSPI™, MICROWIRE™, and most DSP interface standards. In addition, a serial data out pin (SDO) allows for daisy-chaining when multiple packages are used. Data readback allows the user to read the contents of the DAC register via the SDO pin. On power-up, the internal shift register and latches are filled with 0s and the DAC outputs are at zero scale.
As a result of manufacturing on a CMOS submicron process, the parts offer excellent 4-quadrant multiplication characteristics with large signal multiplying bandwidths of 10 MHz. The applied external reference input voltage, VREF, determines the full-scale output current. An integrated feedback resistor, RFB, provides temperature tracking and full-scale voltage output when combined with an external current to voltage precision amplifier.
The AD5426 / AD5432 / AD5443 DACs are available in small, 10-lead MSOP packages.
The EVAL-AD5443SDZ / EVAL-AD5446SDZ / EVAL-AD5453SDZ evaluation board is available for evaluating DAC performance. For more information, see the UG-327 evaluation board user guide.
APPLICATIONS
- Portable battery-powered applications
- Waveform generators
- Instrumentation
- Programmable amplifiers and attenuators
- Digitally controlled calibration
- Programmable filters and oscillators
- Composite video
- Ultrasound
- Gain, offset, and voltage trimming
Documentation
Data Sheet 1
Application Note 7
Solutions Bulletin & Brochure 1
Device Drivers 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5432YRMZ | 10-Lead MSOP | ||
AD5432YRMZ-REEL | 10-Lead MSOP | ||
AD5432YRMZ-REEL7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
AD5432YRMZ | PRODUCTION | |
AD5432YRMZ-REEL | PRODUCTION | |
AD5432YRMZ-REEL7 | PRODUCTION | |
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
AD5432YRMZ | PRODUCTION | |
AD5432YRMZ-REEL | PRODUCTION | |
AD5432YRMZ-REEL7 | PRODUCTION | |
Aug 13, 2012 - 12_0090 AD5426/AD5432/AD5443 Datasheet Correction |
||
AD5432YRMZ | PRODUCTION | |
AD5432YRMZ-REEL | PRODUCTION | |
AD5432YRMZ-REEL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD5432YRMZ | PRODUCTION | |
AD5432YRMZ-REEL | PRODUCTION | |
AD5432YRMZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5432YRMZ | PRODUCTION | |
AD5432YRMZ-REEL | PRODUCTION | |
AD5432YRMZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 4
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool