AD5426

PRODUCTION

8-Bit High Bandwidth Multiplying DACs with Serial Interface

Part Models
3
1ku List Price
Starting From $2.31
Viewing:

Part Details

  • +2.5 V to +5.5 V Supply Operation
  • 50 MHz Serial Interface
  • 10 MHz Multiplying Bandwidth
  • 2.5 MSPS update rate
  • ±10 V reference input
  • Low glitch energy < 2 nV-s
  • Pin Compatible 8- (AD5426), 10- (AD5432) Current Output DACs
  • Guaranteed Monotonic
  • Four Quadrant Multiplication
  • Power On reset with brownout detection
  • Daisy Chain Mode
  • Readback Function
  • 0.4 μA typical power consumption
  • Pin Compatible 12-Bit (AD5443) Current Output DACs
AD5426
8-Bit High Bandwidth Multiplying DACs with Serial Interface
AD5426/AD5432/AD5443 Functional Block Diagram AD5426/AD5432/AD5443 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed