AD5293

PRODUCTION

Single Channel, 1024-Position, 1% R-Tolerance Digital Potentiometer

Part Models
6
1ku List Price
Starting From $3.09

Part Details

  • Single-channel, 1024-position resolution
  • 20 kΩ, 50 kΩ, and 100 kΩ nominal resistance
  • Calibrated 1% nominal resistor tolerance (resistor performance mode)
  • Rheostat mode temperature coefficient: 35 ppm/°C
  • Voltage divider temperature coefficient: 5 ppm/°C
  • Single-supply operation: 9 V to 33 V
  • Dual-supply operation: ±9 V to ±16.5 V
  • SPI-compatible serial interface
  • Wiper setting readback
AD5293
Single Channel, 1024-Position, 1% R-Tolerance Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

IBIS Model 1

Latest Discussions